Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Digital power monitors with integrated shunt resistor

Get the value of a discrete solution with the simplicity of a single chip

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 2:18
Loaded: 0%
Stream Type LIVE
Remaining Time 2:18
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
    Our integrated shunt digital power monitors simplify current sensing design by removing the need for an external shunt resistor. The integrated shunt enables low-temperature drift performance and calibration-equivalent measurement accuracy. TI’s EZShunt™ Technology offers both cost-optimized and high-accuracy complete current sensing solutions. The EZShunt™ Digital Power Monitor portfolio enables multi-modal sensing, freeing up MCU resources to be used for additional tasks.

    Browse by category

    Accuracy

    Find devices with greater precision to minimize current measurement error

    Common-mode voltage

    Select the common-mode voltage requirement for your current sensing application.

    Device packaging

    Reduce your board space with a variety of current sense amplifier package options.

    Featured digital power monitors with integrated shunt resistor

    Technical resources

    E-book
    E-book
    An Engineer's Guide to Current Sensing (Rev. B)
    Explore the comprehensive library of application-specific current sensing design challenges and how to solve them.
    document-pdfAcrobat PDF
    Technical article
    Technical article
    Bringing design simplicity, low drift, and small size to integrated-shunt solutions
    TI’s EZShunt™ Technology simplifies current sensing design by removing the need for an external shunt resistor. Learn how these next-generation solutions are bringing together the benefits of simplicity, low drift and small size.
    Application brief
    Application brief
    Integrating the Current Sensing Resistor (Rev. D)
    The integrated shunt resistors in TI's current sensors help to simplify your system design, reducing component count and minimizing board space requirements.
    document-pdfAcrobat PDF

    Design & development resources

    Calculation tool
    Current sense amplifier comparison and error tool
    This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
    Simulation tool
    PSpice® for TI design and simulation tool
    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Evaluation board
    High Precision Current Shunt Monitor Evaluation Module

    The INA260 Evaluation Module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA260. The EVM supports current measurements up to 10 A and comes with graphical user interface (GUI) support to read and write to device registers.