Difference amplifiers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Number of channels
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
TI package name
Package area (mm^2)
Images
Vs (min) (V)
Vs (max) (V)
CMRR (min) (dB)
Common-mode input low (min) (V)
Common-mode input high (max) (V)
Input offset (±) (max) (V)
Iq (typ) (mA)
Slew rate (typ) (V/µs)
Voltage gain (min) (V/V)
Voltage gain (max) (V/V)
Small-signal bandwidth (typ) (Hz)
Gain drift (max) (ppm/°C)
Gain error (±) (max) (%)
Status
1
1.7
5.5
75
-13.75
27.5
0.0035
0.0135
0.25
0.25
1
125000
Catalog
-40 to 125
SOT-23, SOT-SC70
DBV, DCK
6
4.2, 8.12
2 x 2.1,
2.9 x 2.8
2.9 x 2.8
$0.145 | 1ku
1
0.1
1
4.5
36
88
-54.3
54
0.0002
1.1
18
0.5
2
2000000
Catalog
-40 to 125
SOIC, VSON, VSSOP
D, DGK, DRC
8, 10
9, 14.7, 29.4
3 x 3,
3 x 4.9,
4.9 x 6
3 x 4.9,
4.9 x 6
$0.878 | 1ku
1
0.03
1
4.5
36
88
-54.3
54
0.00004
1.1
18
0.5
2
2000000
Catalog
-40 to 125
SOIC, VSON, VSSOP
D, DGK, DRC
8, 10
9, 14.7, 29.4
3 x 3,
3 x 4.9,
4.9 x 6
3 x 4.9,
4.9 x 6
$1.201 | 1ku
1
0.03
2
4.5
36
85
-17.75
16
0.003
6
10
—
—
2700000
Automotive
-40 to 125
TSSOP
PW
14
32
5 x 6.4
$1.884 | 1ku
—
0.05
2
4.5
36
85
-17.75
16
0.003
10.5
10
—
—
2700000
Catalog
-40 to 125
TSSOP
PW
14
32
5 x 6.4
$1.597 | 1ku
—
0.05
1
2
18
84
-275
275
0.0035
0.81
5
1
1
500000
HiRel Enhanced Product
-55 to 125
SOIC
D
8
29.4
4.9 x 6
$5.794 | 1ku
10
0.047
1
2.7
36
70
-200
200
0.005
0.6
1
1
1
100000
Automotive
-40 to 125
SOIC
D
8
29.4
4.9 x 6
$2.289 | 1ku
3
0.076
1
1.8
5.5
86
-12.5
17.5
0.0005
1.1
15
0.2
0.2
1500000
HiRel Enhanced Product
-55 to 125
VSSOP
DGK
8
14.7
3 x 4.9
$4.463 | 1ku
—
0.024
1
1.8
5.5
86
-12.5
17.5
0.0005
1.1
15
0.2
0.2
1500000
Catalog
-40 to 125
VSSOP
DGK
8
14.7
3 x 4.9
$1.410 | 1ku
—
0.024
1
2.76
36
76
-100
100
0.005
0.6
0.45
0.1
100
500000
Catalog
-40 to 85
SOIC
D
8
29.4
4.9 x 6
$1.829 | 1ku
1
0.1
1
4.5
36
80
-14.85
14.85
0.00025
0.95
4.5
0.1
10
150000
Catalog
-40 to 85
SOIC
D
8
29.4
4.9 x 6
$0.970 | 1ku
1
0.05
2
4.5
36
80
-14.85
14.85
0.00025
0.95
4.5
0.1
10
150000
Catalog
-55 to 125
SOIC
D
14
51.9
8.65 x 6
$1.571 | 1ku
1
0.05
1
8
36
86
-37.5
37.5
0.0005
2.4
14
0.5
2
4000000
Catalog
-40 to 85
SOIC
D
8
29.4
4.9 x 6
$1.155 | 1ku
1
0.05
2
2.7
36
76
-15
28
0.00025
0.16
0.1
1
1
300000
Catalog
-40 to 85
SOIC
D
14
51.9
8.65 x 6
$1.748 | 1ku
1
0.075
1
8
36
74
-34
32
0.001
2.4
14
1
1
3100000
Catalog
-40 to 85
PDIP, SOIC
D, P
8
29.4, 92.5083
4.9 x 6,
9.81 x 9.43
9.81 x 9.43
$1.137 | 1ku
10
0.1
2
8
36
74
-34
32
0.001
2.4
14
1
1
3100000
Catalog
-40 to 85
PDIP, SOIC
D, N
14
51.9, 181.42
19.3 x 9.4,
8.65 x 6
8.65 x 6
$1.571 | 1ku
10
0.1
2
8
36
74
-46.5
48
0.001
2.4
14
0.5
2
4000000
Catalog
-40 to 85
PDIP, SOIC
D, N
14
51.9, 181.42
19.3 x 9.4,
8.65 x 6
8.65 x 6
$1.571 | 1ku
10
0.1
1
2.7
36
76
-15
28
0.00025
0.16
0.1
1
1
300000
Catalog
-40 to 85
SOIC
D
8
29.4
4.9 x 6
$1.084 | 1ku
1
0.075
1
10
36
86
-200
200
0.001
2
2.6
1
1
200000
Catalog
-40 to 85
PDIP, SOIC, TO-CAN
D, LMC, P
8
29.4, 80.2816, 92.5083
4.9 x 6,
8.96 x 8.96,
9.81 x 9.43
8.96 x 8.96,
9.81 x 9.43
$3.192 | 1ku
10
0.05
1
10
36
86
-11
11
0.0002
1.5
3
10
10
5000000
Catalog
-40 to 85
PDIP, SOIC
D, P
8
29.4, 92.5083
4.9 x 6,
9.81 x 9.43
9.81 x 9.43
$4.274 | 1ku
4
0.025
1
10
36
86
-20
20
0.00025
1.5
3
1
1
1000000
Catalog
-40 to 85
PDIP, SOIC, TO-CAN
D, LMC, P
8
29.4, 80.2816, 92.5083
4.9 x 6,
8.96 x 8.96,
9.81 x 9.43
8.96 x 8.96,
9.81 x 9.43
$2.786 | 1ku
1
0.01
Description
Enabled
Description
Number of channels
Enabled
Number of channels
Vs (min) (V)
Enabled
Vs (min) (V)
Vs (max) (V)
Enabled
Vs (max) (V)
CMRR (min) (dB)
Enabled
CMRR (min) (dB)
Common-mode input low (min) (V)
Enabled
Common-mode input low (min) (V)
Common-mode input high (max) (V)
Enabled
Common-mode input high (max) (V)
Input offset (±) (max) (V)
Enabled
Input offset (±) (max) (V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Slew rate (typ) (V/µs)
Enabled
Slew rate (typ) (V/µs)
Voltage gain (min) (V/V)
Enabled
Voltage gain (min) (V/V)
Voltage gain (max) (V/V)
Enabled
Voltage gain (max) (V/V)
Small-signal bandwidth (typ) (Hz)
Enabled
Small-signal bandwidth (typ) (Hz)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
TI package name
Enabled
TI package name
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Gain drift (max) (ppm/°C)
Enabled
Gain drift (max) (ppm/°C)
Gain error (±) (max) (%)
Enabled
Gain error (±) (max) (%)
Status
Enabled
Status
1
to
27
of
27
Page
1
of
1