Amplifiers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Subcategory
Status
AMC0330D-Q1New
TLV2365-Q1New
INA950-SEPNew
TLV4H290-SEPNew
OPA4H199-SPNew
TLV1832-Q1New
TLV1842-Q1New
TRF0208-SEPNew
TRF0208-SPNew
TLV3511-Q1New
AMC0311D-Q1New
AMC0311R-Q1New
AMC0311S-Q1New
AMC0330S-Q1New
AMC0380D-Q1New
AMC0381D-Q1New
AMC0330R-Q1New
OPA2994-Q1New
TLV3603-EPNew
TSD5402-Q1New
TLV1831-Q1New
TLV3231-Q1New
TLV1H103-SEPNew
TLV9044-Q1New
Automotive
-40 to 125
—
SOIC, VSSOP
8
14.7, 29.4
3 x 4.9,
4.9 x 6
4.9 x 6
$0.460 | 1ku
Catalog
-40 to 125
—
WQFN-HR
13
10.5
3.5 x 3
$3.000 | 1ku
Catalog
-40 to 125
—
VQFN
16
9
3 x 3
$3.420 | 1ku
Catalog
-40 to 125
—
PDIP, SOIC, TSSOP
14
32, 51.9, 181.42
19.3 x 9.4,
5 x 6.4,
8.65 x 6
5 x 6.4,
8.65 x 6
$0.450 | 1ku
Catalog
-40 to 125
—
SOIC, SOT-23
5, 8
8.12, 29.4
2.9 x 2.8,
4.9 x 6
4.9 x 6
$0.200 | 1ku
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
50
of
2,137
Page
1
of
43