Transconductance amplifiers & laser drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Supply voltage (V)
Number of outputs
Number of channels
Available channels
Price|Quantity (USD)
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Bandwidth (typ) (Hz)
Continuous current (max) (A)
Iout (max) (A)
Iout (typ) (A)
Rise time (typ) (s)
Status
Description
Enabled
Description
Available channels
Enabled
Available channels
Bandwidth (typ) (Hz)
Enabled
Bandwidth (typ) (Hz)
Continuous current (max) (A)
Enabled
Continuous current (max) (A)
Features
Enabled
Features
Iout (max) (A)
Enabled
Iout (max) (A)
Iout (typ) (A)
Enabled
Iout (typ) (A)
Number of channels
Enabled
Number of channels
Number of outputs
Enabled
Number of outputs
Rise time (typ) (s)
Enabled
Rise time (typ) (s)
Supply voltage (V)
Enabled
Supply voltage (V)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
TI functional safety category
Enabled
TI functional safety category
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
3
of
3
Page
1
of
1