** Crosstalk setup File

** Default crosstalk parameters:
default_delta_v                  3.3v
default_delta_t                  1.0ns
default_async_thresh            10%
default_sync_thresh             10%
default_self_thresh             0.05
max_coupling_clearance          20mil
min_coupling_length              9mil

** Crosstalk sim victim/aggressor selection
victim_filter_sync_margin        0
victim_filter_async_margin       0
aggressor_filter                90%
max_sims_per_aggressor          24
ac_noise_sync_factor             1.0

** Default simple crosstalk models
default_c_comp                   0.5pF
default_Rdrv_High               50.0
default_Rdrv_Low                50.0
default_Rdrv_R                  50.0
default_Rdrv_F                  50.0
default_Rterm                    1.0Meg
default_Vterm                    0.0

** Part model entries
**   Parts cannot span multiple lines
**   No blank space around =
** Example:
* part_model part=A82970-002 dv=5v dt=1ns async_thresh=.5 sync_thresh=10% c_comp=.5pf Rdrv_High=25 Rdrv_Low=30 Rdrv_R=35 Rdrv_F=20 Rterm=1Meg Vterm=2.3V