* This is an example voltage file. The information in this file
* is used in postlayout extraction to assign voltages to power
* and ground nets.
*
* Netname      Voltage
* =======      =======
* GND            0.0V
* VDD_33         3.3V
* -12V         -12.0V