LMH6720 SPICE MODEL PERFORMANCE

	THIS FILE BEST VIEWED WITH WINDOWS NOTEPAD.

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT
	THROUGH THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE,
	COMMON MODE REJECTION WITH FREQUENCY EFFECTS, COMMOM
	MODE VOLTAGE RANGE, POWER SUPPLY REJECTION ON BOTH
	RAILS WITH FREQUENCY EFFECTS, INPUT VOLTAGE NOISE
	WITH 1/F, INPUT CURRENT NOISE WITH 1/F BOTH INPUTS,
	OUPUT IMPEDANCE, INPUT CAPACITANCE, INPUT BIAS
	CURRENT, INPUT OFFSET, OUTPUT CLAMPS TO THE RAIL,
	QUIESCENT SUPPLY CURRENT, SHUTDOWN WITH PROPER INPUT
	VOLTAGE LEVELS AND CURRENT ON THE SHUTDOWN INPUT
	INCLUDING INTERNAL PULLUP, AND PROPER QUIESCENT
	CURRENT WHEN SHUTDOWN.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.

	SPEC			MACRO		DATA
				MODEL		SHEET

	BANDWIDTH @ AVCL= +1	480		420		MHZ

	PEAKING @ AVCL= +1	0.4		0.8		DB

	BANDWIDTH @ AVCL= +2	400		400		MHZ

	PEAKING @ AVCL= +2	 0		 0		DB

	BANDWIDTH @ AVCL= +6	120		145		MHZ

	PEAKING @ AVCL= +6	 0		 0		DB

	BANDWIDTH @ AVCL= -1	470		425		MHZ

	BANDWIDTH @ AVCL= -2	325		302		MHZ

	BANDWIDTH @ AVCL= -6	200		126		MHZ

	RELATIVE GAIN FLATNESS	PER		---
	AT AV=+2 WITH 147,300,  DATASHEET
	400, AND 600 OHM RF/RG

	GAIN FLATNESS		115		120		MHZ
	TO +- 0.1DB
	AV=+2,RF/RG =
	300 OHM

	AVOL			120		120		DB

	OPEN LOOP		120/-0		120/-0		DB/DEG
	GAIN / PHASE
	@ 1 KHZ

	OPEN LOOP		104/-81		103/-80		DB/DEG
	GAIN / PHASE
	@ 1 MHZ	

	OPEN LOOP		 64/-105	 63/-115	DB/DEG
	GAIN / PHASE
	@ 100 MHZ

	OPEN LOOP		 51/-155	 50/-175	DB/DEG
	GAIN / PHASE
	@ 400 MHZ

	SLEW RATE 		1800		1800		V/US
	
	INPUT V NOISE 1 MHZ	 3.3		3.4		NV/RHZ

	-IN I NOISE   1 MHZ	 9.7 		 10		PA/RHZ

	+IN I NOISE   1 MHZ	1.24		1.2		PA/RHZ

	OUTPUT IMPEDANCE	0.013		0.040		OHM
	@ 100 KHZ

	OUTPUT IMPEDANCE	0.072		0.090		OHM
	@   1 MHZ

	OUTPUT IMPEDANCE	 7.4		  8		OHM
	@ 100 MHZ

	+INPUT BIAS CURRENT	  1 		  1		UA

	-INPUT BIAS CURRENT	  4 		  4		UA

	+INPUT CAPACITANCE	1.0		1.0		PF

	VOS			0.3  		0.3		MV

	SWING AT RL= 100	+-3.8		+-3.8		V

	SWING AT RL= 1000	+-3.9		+-3.9		V

	MAX LIN OUT CURRENT	 70		 70		MA

	OUPUT CURRENT LIMIT	+-79		 ???		MA

	ICC			5.6		5.6		MA

	CMRR @   1 MHZ		-45		-49		DB

	CMRR @ 100 MHZ		-5		-10		DB

	PSRR+ @   6 MHZ		-59		-60		DB

	PSRR+ @ 300 MHZ		-23		-20		DB

	PSRR- @   6 MHZ		-50		-50		DB

	PSRR- @ 300 MHZ		-14		-13		DB

	SHUTDOWN THRESHOLD	(VCC-VEE/2)+1	(VCC-VEE/2)+1	V

	IQ @ ENABLED		5.6		5.6		MA

	IQ+ @ SHUTDOWN		543		500		UA

	IQ- @ SHUTDOWN		295		300		UA

	TENABLE			11		11		NS

	TSHUTDOWN		 7		 7		NS