LMH6559 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, SLEW RATE, SLEW RATE CHANGE WITH SUPPLY
	VOLTAGE, BANDWIDTH, BANDWIDTH CHANGE WITH SUPPLY VOLTAGE,
	POWER SUPPLY REJECTION WITH FREQUENCY EFFECTS, INPUT
	VOLTAGE NOISE WITH 1/F, INPUT IMPEDANCE VS FREQUENCY,
	INPUT BIAS CURRENT, OUTPUT IMPEDANCE VS FREQUENCY, AND
	QUIESCENT CURRENT.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET


	-3DB BW @ VCC=+-5.0	1.40		1.75		GHZ

	-3DB BW @ VCC=+-2.5	740		745		MHZ

	-3DB BW @ VCC=+-1.5	450		315		MHZ

	SLEW @ VCC=+-5.0	4700		4580		V/US

	SLEW @ VCC=+-2.5	1950		2070		V/US

	SLEW @ VCC=+-1.5	 837		 770		V/US

	INPUT IMPEDANCE		220		200		KOHM

	INPUT CAPACITANCE	1.7		1.7		PF

	INPUT BIAS CURRENT	3		3		UA

	SWING @ VCC=+-5.0	3.45		3.45		V

	SWING @ VCC=+-2.5	1.60		1.38		V

	SWING @ VCC=+-1.5	0.90		0.93		V

	ZO @ +-5.0 @ 1MHZ	1.1		1.0		OHM

	ZO @ +-2.5 @ 1MHZ	1.2		1.2		OHM

	ZO @ +-1.5 @ 1MHZ	1.5		1.7		OHM

	ZO @ +-5.0 @ 100MHZ	5.7		6.5		OHM

	ZO @ +-2.5 @ 100MHZ	7.4		9.0		OHM

	ZO @ +-1.5 @ 100MHZ	9.2		14		OHM

	VOLTAGE NOISE @ 1 MHZ	3.4		2.8		NV/RHZ

	VOLTAGE NOISE @ 100 HZ	30		30		NV/RHZ

	PSRR/FZERO		54/2		48-63/2		DB/MHZ

	IQ @ VCC=+-5.0		8.2		10		MA

	IQ @ VCC=+-2.5		5.2		4.7		MA

	IQ @ VCC=+-1.5		4.1		2.4		MA