Altium

Design Rule Verification Report

Date: 7/28/2022
Time: 2:44:34 PM
Elapsed Time: 00:00:03
Filename: C:\Users\a0499889\Documents\TIDA-050055\TIDA-050055\TIDA-050055.PcbDoc
Warnings: 0
Rule Violations: 0

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=0mil) (IsKeepOut and InComponentClass('FiducialMark')),(IsPad and InComponentClass('FiducialMark')) 0
Clearance Constraint (Gap=7.874mil) (All),(All) 0
Clearance Constraint (Gap=5.9mil) (WithinRoom('BGA_Room')),(All) 0
Clearance Constraint (Gap=10mil) (InPolygon),(All) 0
Clearance Constraint (Gap=0mil) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Width Constraint (Min=6mil) (Max=100mil) (Preferred=10mil) (All) 0
Routing Layers(All) 0
Routing Via (MinHoleWidth=5.9mil) (MaxHoleWidth=40mil) (PreferredHoleWidth=16mil) (MinWidth=18mil) (MaxWidth=65mil) (PreferedWidth=34mil) (All) 0
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=12.992mil) (PreferredHoleWidth=7.874mil) (MinWidth=19.685mil) (MaxWidth=23.622mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=100mil) (Prefered=10mil) and Width Constraints (Min=15mil) (Max=15mil) (Prefered=15mil) (All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Minimum Annular Ring (Minimum=5.906mil) (IsVia and InAnyComponent) 0
Minimum Annular Ring (Minimum=5mil) (All) 0
Acute Angle Constraint (Minimum=45.000) (All) 0
Hole Size Constraint (Min=5.9mil) (Max=251mil) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole To Hole Clearance (Gap=10mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Minimum Solder Mask Sliver (Gap=3.937mil) (All),(All) 0
Silk To Solder Mask (Clearance=0mil) (OnLayer('Top Overlay')),(All) 0
Silk To Solder Mask (Clearance=1mil) ((IsPad or IsFill or IsRegion) and InAnycomponent),(All) 0
Silk To Solder Mask (Clearance=3.937mil) (All),(All) 0
Silk to Silk (Clearance=0mil) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) 0
Silk to Silk (Clearance=4mil) (All),(All) 0
Net Antennae (Tolerance=0mil) (All) 0
Board Clearance Constraint (Gap=0mil) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and not InPoly) 0
Board Clearance Constraint (Gap=0mil) (OnCopper and IsPoly) 0
Board Clearance Constraint (Gap=0mil) (OnCopper and InComponentClass('Mounting Holes')) 0
BGA_Room (Bounding Region = (1771mil, 2144.647mil, 1957mil, 2330mil) (False) 0
Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 10mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) 0
Component Clearance Constraint ( Horizontal Gap = 100mil, Vertical Gap = Infinite ) (InComponentClass('Mounting Holes')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 30mil, Vertical Gap = 10mil ) (InComponentClass('Logo')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Header')),(InComponentClass('Shunt')) 0
Component Clearance Constraint ( Horizontal Gap = 30mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) 0
Component Clearance Constraint ( Horizontal Gap = 2mil, Vertical Gap = 2mil ) (All),(All) 0
Component Clearance Constraint ( Horizontal Gap = 14.961mil, Vertical Gap = 10mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) 0
Component Clearance Constraint ( Horizontal Gap = 30mil, Vertical Gap = 30mil ) (IsThruComponent),(IsSMTComponent) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Total 0