{"words":[["990","안녕하세요."],["1710","SAR"],["1962","및"],["2215","델타"],["2468","시그마"],["2721","컨버터의"],["2974","기본"],["3227","작동을"],["3480","소개하는"],["3964","TI"],["4448","Precision"],["4932","Labs"],["5417","시리즈에"],["5901","오신"],["6385","것을"],["6870","환영합니다."],["8520","이"],["8807","콘텐츠의"],["9094","목적은"],["9381","두"],["9668","위상이"],["9955","어떻게"],["10242","작동하는지에"],["10530","대한"],["11104","매우"],["11678","높은"],["12252","수준의"],["12827","이해를"],["13401","제공하는"],["13975","것입니다."],["14550","이"],["15055","개요는"],["15560","이후"],["16065","비디오와"],["16570","함께"],["17075","애플리케이션에"],["17580","가장"],["17875","적합한"],["18170","토폴로지를"],["18465","결정하는"],["18760","데"],["19055","도움이"],["19350","될"],["20860","것입니다."],["22370","이"],["22722","슬라이드에서는"],["23074","각"],["23426","위상의"],["23778","장점과"],["24130","단점에"],["24808","대한"],["25486","기본"],["26164","요약을"],["26842","제공합니다."],["27520","델타"],["27904","시그마"],["28288","위상은"],["28672","DC에"],["29056","최적화된"],["29440","대역폭과"],["30197","광대역"],["30955","하위"],["31712","카테고리로"],["32470","구분됩니다."],["34090","이러한"],["34570","구분은"],["35050","델타"],["35530","시그마"],["36010","컨버터의"],["36490","두"],["36930","가지"],["37370","유형에서"],["37810","장단점"],["38250","및"],["38690","사용"],["39130","고려"],["39658","사항이"],["40186","매우"],["40714","다르기"],["41242","때문에"],["41770","이루어졌습니다."],["43240","안타깝게도"],["43698","이러한"],["44157","구분은"],["44615","데이터"],["45074","시트에"],["45532","직접"],["45991","명시되어"],["46450","있지"],["46945","않습니다."],["47440","그리고"],["47764","내부"],["48088","디지털"],["48412","필터"],["48736","종류와"],["49060","장치"],["49465","샘플링"],["49870","속도를"],["50275","보고"],["50680","차이를"],["51085","추론해야"],["51490","합니다."],["54080","애플리케이션의"],["55115","관점에서"],["56150","광대역"],["56528","델타"],["56906","시그마는"],["57284","SAR"],["57662","컨버터에"],["58040","가깝게"],["59030","동작합니다."],["60020","각"],["60506","카테고리에"],["60992","대해"],["61478","자세히"],["61964","살펴보겠습니다."],["62450","첫째,"],["62797","SAR"],["63144","컨버터는"],["63491","가장"],["63838","일반적으로"],["64185","과도"],["64532","신호의"],["64879","시간"],["65524","내에"],["66169","스냅샷을"],["66814","캡처하는"],["67459","데"],["68104","사용됩니다."],["68750","또한"],["69177","SAR"],["69605","컨버터는"],["70032","지연"],["70460","시간이"],["70887","짧다는"],["71315","장점이"],["71742","있습니다."],["72170","지연"],["72485","시간은"],["72800","입력"],["73115","신호가"],["73430","적용된"],["73745","시점과"],["74060","출력"],["74375","변환을"],["74690","사용할"],["75005","수"],["75320","있는"],["75635","시점"],["75950","사이의"],["76265","지연"],["76580","시간입니다."],["77780","지연"],["78140","시간에"],["78500","대해서는"],["78860","이"],["79220","프레젠테이션"],["79580","시리즈의"],["79940","뒷부분에서"],["80790","자세히"],["81640","설명하겠습니다."],["82490","광대역"],["83066","델타"],["83642","시그마는"],["84218","잡음과"],["84794","분해능이"],["85370","높은"],["85862","경우가"],["86354","많다는"],["86846","점을"],["87338","제외하고는"],["87830","SAR과"],["88276","유사한"],["88723","특성을"],["89170","많이"],["89616","가지고"],["90063","있습니다."],["90510","반면"],["91036","광대역"],["91562","델타"],["92088","시그마는"],["92614","SAR보다"],["93140","지연"],["93862","시간이"],["94584","길다는"],["95306","단점이"],["96028","있습니다."],["96750","마지막으로"],["97285","DC에"],["97820","최적화된"],["98355","델타"],["98890","시그마"],["99425","컨버터는"],["99960","매우"],["100485","낮은"],["101010","대역폭"],["101535","신호를"],["102060","측정하도록"],["102585","설계되었습니다."],["103110","이러한"],["103595","ADC에는"],["104081","후속적으로"],["104567","대역폭을"],["105053","제한하고"],["105539","잡음을"],["106184","줄이는"],["106829","내부"],["107474","디지털"],["108119","필터가"],["108764","있습니다."],["109410","이"],["110025","카테고리의"],["110640","컨버터는"],["111255","일반적으로"],["111870","광대역"],["112272","델타"],["112675","시그마"],["113078","컨버터에"],["113481","비해"],["113884","지연"],["114287","시간이"],["114690","짧습니다."],["115590","이"],["115881","간단한"],["116172","소개는"],["116464","다음"],["116755","몇"],["117047","개의"],["117338","비디오에서"],["117630","다룰"],["118733","콘텐츠의"],["119836","미리보기입니다."],["120940","이"],["121340","비디오에서는"],["121740","SAR"],["122140","및"],["122540","델타"],["122940","시그마"],["123340","컨버터에서"],["123740","전압을"],["124140","변환하는"],["124606","데"],["125072","사용되는"],["125538","기본적인"],["126005","내부"],["126471","메커니즘을"],["126937","다룰"],["127403","것입니다."],["127870","SAR"],["128282","컨버터의"],["128694","매우"],["129106","간단한"],["129518","블록"],["129931","다이어그램이"],["130343","여기에"],["130755","나와"],["131167","있습니다."],["131580","스위치,"],["132298","RSH,"],["133017","CSH는"],["133735","샘플"],["134454","및"],["135173","홀드"],["135891","회로를"],["136610","형성합니다."],["137329","스위치가"],["137789","닫히면"],["138249","샘플"],["138709","및"],["139169","홀드"],["139629","회로가"],["140090","입력"],["140840","신호"],["141590","VN까지"],["142340","충전됩니다."],["143090","스위치가"],["143772","열리면"],["144455","커패시터의"],["145137","전압이"],["145820","이전"],["146457","단계에서"],["147095","샘플링된"],["147732","전압을"],["148370","유지합니다."],["150290","전압이"],["150830","유지되는"],["151370","동안"],["151910","컨버터는"],["152450","이"],["153068","전압을"],["153686","변환"],["154304","결과로"],["154922","변환합니다."],["155540","변환은"],["155947","각"],["156355","단계"],["156763","중에"],["157171","CDAC의"],["157579","출력을"],["158456","조정하고"],["159334","유지"],["160212","전압과"],["161090","비교하여"],["161690","여러"],["162290","단계로"],["162890","진행됩니다."],["163490","실제로"],["164420","SAR은"],["165350","연속"],["166280","근사"],["167210","레지스터(Successive"],["168140","Approximation"],["168490","Register)의"],["168840","약자입니다."],["169190","이름은"],["169544","CDAC를"],["169898","연속"],["170252","근사치로"],["170606","조정하여"],["170960","샘플"],["171485","및"],["172010","홀드에"],["172535","저장된"],["173060","전압을"],["173585","일치시키는"],["174110","프로세스를"],["175700","나타냅니다."],["177290","워드"],["177722","레지스터는"],["178154","각"],["178586","변환"],["179018","단계의"],["179450","결과가"],["179907","레지스터에"],["180365","저장되는"],["180822","것을"],["181280","말합니다."],["182960","SAR"],["183463","작업을"],["183967","명확히"],["184471","하기"],["184975","위한"],["185478","비유를"],["185982","생각해"],["186486","보겠습니다."],["186990","그렇다면"],["187354","SAR"],["187718","ADC는"],["188082","어떻게"],["188446","작동할까요?"],["188810","SAR을"],["189374","입력"],["189938","전압이"],["190502","미지의"],["191066","무게인"],["191630","균형추"],["192230","저울과"],["192830","같다고"],["193430","생각하십시오."],["194030","오른쪽에는"],["194645","보정된"],["195260","카운터밸런스"],["195875","무게추가"],["196490","몇"],["196970","개"],["197450","있습니다."],["197930","이러한"],["198387","무게추는"],["198845","이진수로"],["199302","스케일링됩니다."],["199760","3개의"],["200210","균형추가"],["200660","있기"],["201110","때문에"],["201560","기본적으로"],["202322","3비트"],["203085","컨버터를"],["203847","나타냅니다."],["204610","측정을"],["204920","위한"],["205230","첫"],["205540","번째"],["205850","단계는"],["206160","미지의"],["206470","무게를"],["207085","저울의"],["207700","왼쪽에"],["208315","적용하는"],["208930","것입니다."],["210190","이는"],["210640","SAR"],["211090","ADC의"],["211540","샘플링"],["211990","기간"],["212440","(획득"],["213420","기간이라고도"],["214400","함)과"],["215380","유사합니다."],["216360","다음으로,"],["216854","우리는"],["217349","가장"],["217844","무거운"],["218339","무게부터"],["218834","보정된"],["219329","카운터밸런스"],["219946","무게추를"],["220564","추가하기"],["221182","시작합니다."],["221800","이는"],["222265","변환에서"],["222731","최상위"],["223197","비트"],["223662","또는"],["224128","MSB를"],["224594","테스트하는"],["225060","것과"],["225600","유사합니다."],["226140","이"],["226710","예에서는"],["227280","미지의"],["227850","수량이"],["228420","균형추보다"],["228990","무겁다는"],["229350","것을"],["229710","알"],["230070","수"],["230430","있습니다."],["230790","따라서"],["231180","이"],["231570","값은"],["231960","척도로"],["232350","유지되고"],["232740","MSB"],["233130","값은"],["233520","이진"],["234110","값에"],["234700","할당됩니다."],["235290","다음"],["235890","단계에서"],["236490","1/2"],["237090","균형추를"],["237690","추가했는데"],["238290","균형추들을"],["238890","합친"],["239562","값이"],["240234","미지의"],["240906","값을"],["241578","초과합니다."],["242250","마지막"],["242725","단계에서"],["243201","1/4"],["243677","균형추를"],["244152","적용하고"],["244628","저울이"],["245104","균형을"],["245580","이루는"],["246060","것을"],["246540","확인합니다."],["247020","따라서"],["247638","1/4의"],["248256","무게가"],["248874","저울에"],["249492","유지됩니다."],["250110","그리고"],["250567","미지의"],["251025","무게에"],["251482","해당하는"],["251940","이진수는"],["252397","1"],["252855","0"],["253312","1입니다."],["253770","이"],["254190","비유에서,"],["254610","샘플"],["255030","및"],["255450","홀드는"],["255870","저울의"],["256830","왼쪽입니다."],["257790","균형점은"],["258870","비교기입니다."],["259950","그리고"],["260355","보정된"],["260760","균형추는"],["261165","CDAC"],["261570","출력입니다."],["263710","이제"],["264094","실제"],["264478","회로를"],["264862","다시"],["265246","살펴보고"],["265630","세부"],["266095","사항을"],["266560","좀"],["267025","더"],["267490","자세히"],["267955","살펴보겠습니다."],["268420","앞에서"],["268890","스위치와"],["269360","RC"],["269830","회로가"],["270300","ADC를"],["270770","위한"],["271240","샘플"],["271930","및"],["272620","홀드를"],["273310","형성했다고"],["274000","언급했습니다."],["274690","스위치가"],["275545","닫히고"],["276400","ADC가"],["277255","샘플링되는"],["278110","기간을"],["278826","ADC의"],["279542","획득"],["280258","사이클이라고"],["280974","합니다."],["281690","이"],["282155","기간의"],["282620","길이는"],["283085","컨버터의"],["283550","샘플링"],["283947","속도에"],["284345","따라"],["284742","달라지며"],["285140","데이터"],["285843","시트에"],["286546","제시됩니다."],["287250","예를"],["287878","들어,"],["288507","ADS"],["289135","8860은"],["289764","초당"],["290392","1메가"],["291021","샘플의"],["291650","샘플링"],["292160","속도에"],["292670","대해"],["293180","290나노초의"],["293690","획득"],["294200","기간을"],["294710","갖습니다."],["296480","수집"],["296936","기간"],["297392","동안"],["297848","입력에"],["298304","적용되는"],["298760","전압은"],["299156","내부"],["299552","커패시터인"],["299948","CSH를"],["300344","충전해야"],["300740","합니다."],["303110","이"],["303692","회로는"],["304274","RC"],["304856","회로이므로"],["305438","왼쪽"],["306020","그래프와"],["306500","같이"],["306980","커패시터가"],["307460","지수"],["307940","속도로"],["308420","충전됩니다."],["310010","최상의"],["310430","정확도를"],["310850","위해"],["311270","샘플"],["311690","및"],["312110","홀드는"],["312530","입력"],["313010","전압의"],["313490","1/2"],["313970","LSB"],["314450","내에서"],["314930","충전되도록"],["315410","설계되어야"],["315890","합니다."],["316970","1/2"],["317504","LSB는"],["318038","ADC의"],["318572","해상도보다"],["319106","작기"],["319640","때문에"],["320222","ADC에서"],["320804","감지되지"],["321386","않는"],["321968","최대"],["322550","오류입니다."],["324820","안정화"],["325257","오류를"],["325694","최소화하기"],["326131","위해"],["326568","최적의"],["327005","외부"],["327442","구성요소를"],["327880","선택하는"],["328396","프로세스에"],["328912","대해서는"],["329428","이후의"],["329944","Precision"],["330460","Labs"],["331437","시리즈에서"],["332415","자세히"],["333392","설명합니다."],["334370","획득"],["334844","기간이"],["335318","지나면"],["335792","ADC가"],["336266","샘플링된"],["336740","신호를"],["337420","변환하기"],["338100","시작합니다."],["338780","CDAC를"],["339320","조정하여"],["339860","샘플에"],["340400","저장된"],["340940","전압을"],["341510","일치시키고"],["342080","커패시터인"],["342650","CSH를"],["343220","유지하도록"],["344715","합니다."],["346210","CDAC를"],["346690","조정할"],["347170","때마다"],["347650","변환"],["348130","결과의"],["348610","비트가"],["349090","하나씩"],["349570","계산됩니다."],["351460","따라서"],["352145","12비트"],["352830","컨버터가"],["353515","CDAC를"],["354200","12회"],["354885","조정합니다."],["355570","각"],["355940","연속"],["356310","근사치의"],["356680","결과는"],["357050","N비트"],["357420","레지스터에"],["357790","저장됩니다."],["360280","이"],["360620","다이어그램은"],["360960","5비트"],["361300","컨버터의"],["361640","변환"],["361980","주기를"],["362320","보여줍니다."],["364330","이"],["364908","예에서는"],["365486","CSH에"],["366064","저장된"],["366642","아날로그"],["367220","입력"],["368088","전압이"],["368956","녹색"],["369824","점선으로"],["370692","표시됩니다."],["371560","CDAC"],["371970","출력은"],["372380","빨간색"],["372790","선으로"],["373200","표시되며"],["373610","항상"],["374020","가장"],["374595","무거운"],["375170","비트"],["375745","가중치인"],["376320","MSB로"],["376895","시작합니다."],["377470","이"],["377942","비트"],["378415","가중치는"],["378887","풀"],["379360","스케일"],["379832","범위의"],["380305","1/2과"],["380777","같습니다."],["381250","연속적인"],["381814","변환"],["382378","단계를"],["382942","거치면서"],["383506","아날로그"],["384070","입력을"],["384520","초과하지"],["384970","않는"],["385420","DAC"],["385870","출력을"],["386320","유지할"],["386770","것입니다."],["388670","그리고"],["389088","아날로그"],["389506","입력을"],["389925","초과하는"],["390343","DAC"],["390761","출력은"],["391180","모두"],["392365","끄겠습니다."],["393550","변환을"],["394120","단계별로"],["394690","살펴보겠습니다."],["395260","MSB는"],["395872","아날로그"],["396484","입력을"],["397096","초과하지"],["397708","않습니다."],["398320","그래서"],["398865","우리는"],["399410","이"],["399955","비트를"],["400500","유지하고"],["401045","이진값을"],["401590","1로"],["402135","설정합니다."],["402680","다음"],["403130","비트"],["403580","테스트에서"],["404030","MSB에서"],["404480","1을"],["404930","뺀"],["405380","값이"],["405830","아날로그"],["406563","입력을"],["407296","초과합니다."],["408030","그래서"],["408327","이것은"],["408625","꺼져"],["408922","있습니다."],["409220","그리고"],["409655","그에"],["410090","상응하는"],["410525","것은"],["410960","이진수"],["411395","0입니다."],["411830","MSB"],["412283","마이너스"],["412737","2"],["413191","테스트는"],["413645","아날로그"],["414098","입력을"],["414552","초과하지"],["415006","않습니다."],["415460","그래서"],["415901","계속"],["416342","켜져"],["416784","있고"],["417225","이진수"],["417667","값이"],["418108","1입니다."],["418550","마지막"],["419030","두"],["419510","비트는"],["419990","모두"],["420470","아날로그"],["420950","입력을"],["421430","초과하며"],["422276","꺼지고"],["423122","이진수"],["423968","값은"],["424814","0입니다."],["425660","따라서"],["426205","이"],["426750","예의"],["427295","전체"],["427840","변환"],["428385","결과는"],["428930","10100입니다."],["431900","다음"],["432415","비디오에서는"],["432930","SAR"],["433445","ADC의"],["433960","단순화된"],["434475","보기를"],["434990","다시"],["435341","살펴본"],["435692","후"],["436044","입력"],["436395","드라이브"],["436747","및"],["437098","전압"],["437450","참조"],["438352","드라이브"],["439254","항목에"],["440156","대해"],["441058","설명합니다."],["441960","이"],["442256","그림은"],["442552","왼쪽에"],["442848","있는"],["443145","SAR"],["443441","변환"],["443737","방법과"],["444033","오른쪽에"],["444330","있는"],["444985","델타"],["445640","시그마"],["446295","변환"],["446950","방법을"],["447605","비교합니다."],["448260","SAR"],["448795","샘플"],["449330","및"],["449865","홀드가"],["450400","신호를"],["450935","캡처하는"],["451470","시점은"],["452130","빨간색"],["452790","점으로"],["453450","표시됩니다."],["454110","셔터가"],["454585","스냅될"],["455061","때"],["455537","카메라가"],["456012","사진을"],["456488","캡처하는"],["456964","방식과"],["457440","유사하게"],["457788","샘플"],["458136","및"],["458484","홀드"],["458832","회로가"],["459180","고정"],["459596","기간"],["460012","동안"],["460428","이"],["460845","전압"],["461261","레벨을"],["461677","고정시키기"],["462093","때문에"],["462510","사람들은"],["463050","종종"],["463590","SAR"],["464130","변환을"],["464670","스냅샷이라고"],["465210","부릅니다."],["467510","반면에"],["467926","델타"],["468343","시그마"],["468760","컨버터는"],["469176","고정된"],["469593","시간"],["470010","간격에"],["470680","걸쳐"],["471350","평균"],["472020","효과가"],["472690","더"],["473360","큽니다."],["474030","오른쪽"],["474341","그림을"],["474653","보면"],["474965","각"],["475276","녹색"],["475588","간격이"],["475900","델타"],["476372","시그마의"],["476844","변환"],["477316","기간을"],["477788","나타내는"],["478260","것을"],["478845","볼"],["479430","수"],["480015","있습니다."],["480600","변환"],["481087","기간이"],["481575","끝나면"],["482062","변환"],["482550","결과가"],["483007","간격에"],["483465","걸친"],["483922","신호의"],["484380","평균"],["485633","값으로"],["486886","계산됩니다."],["488140","이"],["488445","평균값은"],["488750","이"],["489055","그림에서"],["489360","빨간색"],["489665","점으로"],["489970","표시됩니다."],["492670","물론"],["493030","델타"],["493390","시그마가"],["493750","단순히"],["494110","이"],["494470","시간"],["494830","간격에"],["495190","걸쳐"],["495550","평균을"],["495928","낸다고"],["496306","하는"],["496684","것은"],["497062","지나치게"],["497440","단순화된"],["498725","것입니다."],["500010","이"],["500505","비디오의"],["501000","나머지"],["501495","부분에서는"],["501990","델타"],["502331","시그마"],["502672","컨버터의"],["503013","내부"],["503355","작동에"],["503696","대한"],["504037","자세한"],["504378","내용을"],["504720","제공합니다."],["507000","이러한"],["507400","세부"],["507800","정보를"],["508200","통해"],["508600","이"],["509000","토폴로지의"],["509400","장단점을"],["509994","더"],["510588","잘"],["511182","이해하고"],["511776","데이터시트"],["512370","사양에"],["513093","대한"],["513816","통찰력을"],["514540","얻을"],["515263","수"],["515986","있습니다."],["516710","먼저"],["517022","델타"],["517335","시그마"],["517648","ADC의"],["517961","매우"],["518274","단순한"],["518587","모델을"],["518900","고려해"],["520265","보겠습니다."],["521630","델타"],["521948","시그마에서"],["522267","기억해야"],["522585","할"],["522904","한"],["523223","가지"],["523541","요점은"],["523860","변조기라고"],["524179","하는"],["524619","입력"],["525059","회로가"],["525499","출력"],["525939","데이터"],["526379","속도보다"],["526820","빠른"],["527546","속도로"],["528272","샘플링되고"],["528998","있다는"],["529724","것입니다."],["530450","이"],["530922","예제에서는"],["531395","변조기가"],["531867","초당"],["532340","1메가"],["533002","샘플"],["533664","속도로"],["534326","샘플링하고"],["534988","있습니다."],["535650","변조기"],["536290","클록은"],["536930","외부"],["537570","마스터"],["538210","클록에서"],["538850","파생됩니다."],["539870","이"],["540308","예에서"],["540746","외부"],["541184","마스터"],["541622","클록은"],["542060","16.384메가헤르츠의"],["543180","속도로"],["544300","실행되며"],["545420","변조기에"],["545885","대해"],["546350","1메가헤르츠의"],["546815","속도로"],["547280","나뉩니다."],["549870","변조기의"],["550266","변환"],["550662","결과는"],["551058","디지털"],["551454","필터에"],["551850","의해"],["552880","평균화되고"],["553910","필터링됩니다."],["554940","출력"],["555312","데이터"],["555684","속도는"],["556056","항상"],["556428","변조기"],["556800","샘플링"],["557573","속도보다"],["558346","낮습니다."],["559120","이"],["559852","예제에서는"],["560584","변조기가"],["561316","1메가헤르츠로"],["562048","샘플링됩니다."],["562780","출력"],["563203","데이터"],["563627","속도는"],["564051","초당"],["564475","60헤르츠"],["564898","또는"],["565322","60개의"],["565746","샘플에"],["566170","불과합니다."],["567740","따라서"],["568141","컨버터의"],["568542","출력에서"],["568943","읽은"],["569345","단어를"],["569746","매일"],["570147","평균으로"],["570548","계산하면"],["570950","16,000개의"],["571720","입력"],["572490","샘플이"],["573260","함께"],["574030","평균화됩니다."],["574800","변조기"],["575305","속도를"],["575811","출력"],["576317","데이터"],["576822","속도로"],["577328","나눈"],["577834","비율을"],["578340","오버샘플링"],["579500","비율(OSR)이라고"],["580660","합니다."],["581820","이"],["582577","예에서"],["583335","OSR은"],["584092","16,000입니다."],["584850","이"],["585330","프레젠테이션의"],["585810","나머지"],["586290","부분에서는"],["586770","델타"],["587250","시그마"],["587730","컨버터의"],["588560","작동에"],["589390","초점을"],["590220","맞출"],["591050","것입니다."],["591880","이전"],["592300","페이지의"],["592720","단순화된"],["593140","모델을"],["593560","이"],["593980","블록"],["594420","다이어그램처럼"],["594860","다시"],["595300","그릴"],["595740","수"],["596180","있습니다."],["596620","왼쪽부터"],["597184","아날로그"],["597748","입력"],["598312","신호가"],["598876","변조기에"],["599440","적용됩니다."],["601210","변조기는"],["601630","기본적으로"],["602050","1비트"],["602470","컨버터처럼"],["602890","작동하며"],["603490","아날로그"],["604090","입력을"],["604690","펄스"],["605290","코드"],["605890","변조"],["606602","또는"],["607314","PCM"],["608026","신호로"],["608738","변환합니다."],["609450","이"],["609855","PCM"],["610260","신호는"],["610665","디지털"],["611070","필터에"],["611475","적용되며,"],["611880","디지털"],["612285","필터는"],["612690","평균을"],["613071","사용하여"],["613452","이"],["613834","비트"],["614215","스트림을"],["614597","고해상도"],["614978","신호로"],["615360","변환합니다."],["617140","데시미터는"],["617737","출력"],["618335","데이터"],["618932","속도가"],["619530","입력"],["620064","데이터"],["620598","속도의"],["621132","일부인"],["621666","샘플을"],["622200","제거합니다."],["624180","입력이"],["624888","평균"],["625596","16,000회인"],["626304","경우,"],["627012","데시미터는"],["627720","입력"],["628398","샘플"],["629076","16,000개당"],["629754","하나의"],["630432","샘플을"],["631110","출력합니다."],["633480","오버샘플링"],["633880","비율이"],["634280","크면"],["634680","신호에"],["635080","대해"],["635480","많은"],["635880","평균화가"],["636760","수행되었음을"],["637640","나타냅니다."],["638520","오버샘플링은"],["639283","잡음을"],["640046","줄이고"],["640810","출력"],["641573","분해능을"],["642336","높입니다."],["643100","변조기와"],["643480","디지털"],["643860","필터에"],["644240","대한"],["644620","자세한"],["645000","내용을"],["645380","이해하려면"],["645867","먼저"],["646355","양자화"],["646842","잡음과"],["647330","오버샘플링에"],["647835","대한"],["648340","매우"],["648845","짧은"],["649350","설명을"],["649855","다루어야"],["650360","합니다."],["652190","여기서의"],["652530","목적은"],["652870","델타"],["653210","시그마"],["653550","위상에"],["653890","대한"],["654230","설명을"],["654650","돕기"],["655070","위해"],["655490","이러한"],["655910","주제를"],["656330","간략히"],["656750","소개하는"],["657170","것입니다."],["658220","그리고"],["658533","이후"],["658846","비디오에서는"],["659160","이러한"],["659473","주제에"],["659786","대해"],["660100","좀"],["660413","더"],["660726","포괄적인"],["661040","논의를"],["662295","진행하겠습니다."],["663550","먼저,"],["664042","양자화"],["664535","잡음의"],["665028","개념에"],["665521","대해"],["666014","논의해"],["666507","봅시다."],["667000","모든"],["667386","데이터"],["667772","컨버터는"],["668158","아날로그"],["668545","입력"],["668931","신호를"],["669317","개별"],["669703","디지털"],["670090","레벨로"],["671050","반올림합니다."],["672010","이"],["672616","프로세스를"],["673222","신호"],["673828","양자화라고"],["674434","합니다."],["675040","그리고"],["675567","이와"],["676094","관련된"],["676621","오류를"],["677148","양자화"],["677675","오류라고"],["678202","합니다."],["678730","아날로그-디지털"],["679528","컨버터에"],["680326","AC"],["681124","사인파를"],["681922","적용하면"],["682720","디지털화된"],["683050","파형에"],["683380","톱니"],["683710","파형"],["684040","대"],["684370","시간처럼"],["684700","보이는"],["685980","오류가"],["687260","발생합니다."],["688540","해당"],["688996","톱니"],["689452","파형의"],["689908","FFT는"],["690364","광범위한"],["690820","주파수"],["691540","범위에서"],["692260","고조파를"],["692980","생성합니다."],["693700","그리고"],["694160","고조파는"],["694620","다시"],["695080","Nyquist"],["695540","주파수"],["696000","대역으로"],["696460","앨리어싱됩니다."],["697910","그"],["698505","결과"],["699101","노이즈"],["699697","플로어가"],["700292","백색"],["700888","잡음처럼"],["701484","나타납니다."],["702080","실제로,"],["702715","양자화"],["703350","잡음만으로"],["703985","인한"],["704620","신호"],["705255","대"],["705890","잡음비(SNR)는"],["706805","데시벨로"],["707720","표현되는"],["708635","SNR에"],["709550","6.02"],["710090","x"],["710630","n"],["711170","+"],["711710","1.76이라는"],["712250","방정식을"],["712790","사용하여"],["713330","수학적으로"],["714612","예측할"],["715895","수"],["717177","있습니다."],["718460","여기서"],["719104","n은"],["719748","컨버터의"],["720392","비트"],["721036","수입니다."],["721680","이"],["722058","방정식은"],["722436","순수"],["722814","사인파"],["723192","입력에만"],["723570","적용됩니다."],["726000","여기서"],["726354","유의해야"],["726708","할"],["727062","점은"],["727416","이상적인"],["727770","아날로그-디지털"],["728535","컨버터의"],["729300","노이즈"],["730065","플로어는"],["730830","양자화"],["731670","잡음에"],["732510","의해서만"],["733350","결정된다는"],["734190","것입니다."],["735030","이산형"],["735534","간격의"],["736038","신호를"],["736542","샘플링할"],["737046","때,"],["737550","Nyquist-Shannon"],["738030","샘플링"],["738510","정리에"],["738990","따르면"],["739470","샘플링된"],["740214","버전에서"],["740958","원래"],["741702","신호를"],["742446","재구성하려면"],["743190","샘플링"],["743802","주파수인"],["744414","fs가"],["745026","입력"],["745638","신호에서"],["746250","가장"],["746625","높은"],["747000","주파수"],["747375","성분의"],["747750","두"],["748125","배"],["748500","이상이어야"],["749445","합니다."],["750390","이"],["750861","최소"],["751332","샘플링"],["751804","속도를"],["752275","Nyquist"],["752747","속도라고"],["753218","합니다."],["753690","추후"],["754067","비디오에서는"],["754444","앨리어싱의"],["754821","개념에"],["755198","대해"],["755575","좀"],["755952","더"],["756330","자세히"],["757370","알아보겠습니다."],["758410","하지만"],["758875","지금은"],["759341","사용"],["759807","가능한"],["760272","주파수"],["760738","범위가"],["761204","DC에서"],["761670","샘플링"],["762287","주파수를"],["762904","2로"],["763521","나눈다는"],["764138","것,"],["764755","Nyquist"],["765372","주파수라고도"],["765990","한다는"],["766430","것만"],["766870","알고"],["767310","있으면"],["767750","됩니다."],["768190","Nyquist"],["768700","주파수를"],["769210","벗어난"],["769720","입력"],["770230","신호를"],["770740","적용하면"],["771250","앨리어싱된"],["771800","주파수가"],["772350","Nyquist"],["772900","주파수"],["773450","대역으로"],["774000","다시"],["774550","폴드백됩니다."],["776050","샘플링된"],["776400","대부분의"],["776750","ADC는"],["777100","Nyquist"],["777450","속도에"],["777800","가까운"],["778150","주파수를"],["778800","가지고"],["779450","있었습니다."],["780100","n비트"],["780618","분해능의"],["781137","ADC에"],["781655","대한"],["782174","양자화"],["782692","잡음은"],["783211","DC와"],["783730","Nyquist"],["784248","주파수"],["784767","간에"],["785285","샘플링된"],["785804","대역폭에"],["786322","걸쳐"],["786841","고르게"],["787360","분포됩니다."],["789340","이상적인"],["789808","ADC에"],["790276","대한"],["790744","신호"],["791212","대"],["791680","잡음비(SNR)는"],["792301","SNR이"],["792922","6.02"],["793544","x"],["794165","n"],["794787","+"],["795408","1.76의"],["796030","방정식에"],["797575","따라"],["799120","지정되며,"],["800665","여기서"],["802210","n은"],["803210","비트"],["804210","수입니다."],["805210","오른쪽의"],["805937","오버샘플링"],["806665","FFT"],["807392","그림은"],["808120","오버샘플링의"],["808900","효과를"],["809680","보여줍니다."],["810460","입력"],["811045","신호"],["811630","주파수는"],["812215","동일합니다."],["812800","그러나"],["813190","샘플링"],["813580","주파수는"],["813970","오버샘플링"],["814360","비율"],["814750","k만큼"],["815140","증가했습니다."],["817780","오버샘플링은"],["818522","대역폭을"],["819265","상당히"],["820007","증가시킵니다."],["820750","따라서"],["821110","양자화"],["821470","잡음을"],["821830","더"],["822190","넓은"],["822550","대역폭으로"],["822910","분산시킵니다."],["824350","양자화"],["824934","잡음"],["825518","전력은"],["826102","일정하게"],["826686","유지됩니다."],["827270","그러나"],["827702","이제"],["828135","양자화"],["828567","잡음은"],["829000","DC에서"],["829357","k"],["829714","x"],["830071","fs"],["830428","/"],["830785","2의"],["831142","더"],["831499","높은"],["831856","샘플링"],["832213","대역폭에"],["832570","분산됩니다."],["835120","잡음"],["835476","전력"],["835832","총량은"],["836188","동일하게"],["836545","유지된다는"],["836901","점을"],["837257","인식하는"],["837613","것이"],["837970","중요합니다."],["839380","하지만"],["839812","잡음은"],["840245","더"],["840678","넓은"],["841111","주파수"],["841544","범위로"],["841977","확산되었습니다."],["842410","그리고"],["842885","FFT의"],["843361","각"],["843837","주파수"],["844312","빈의"],["844788","잡음"],["845264","레벨이"],["845740","감소했습니다."],["847240","디지털"],["847600","저역"],["847960","필터를"],["848320","사용하여"],["848680","관심"],["849040","있는"],["849400","입력"],["849820","주파수"],["850240","신호를"],["850660","유지하면서"],["851080","고주파"],["851500","잡음을"],["851920","제거할"],["852340","수"],["853270","있습니다."],["854200","이"],["854710","예제에서"],["855220","오버샘플링"],["855730","예의"],["856240","디지털"],["856786","필터는"],["857332","Nyquist"],["857878","샘플링"],["858424","예제의"],["858970","대역폭과"],["860450","동일합니다."],["861930","디지털"],["862420","필터는"],["862910","소량의"],["863400","잡음을"],["863890","유지하고"],["864380","필터"],["864992","대역폭"],["865604","외부의"],["866216","잡음을"],["866828","제거합니다."],["867440","이러한"],["867975","방법으로"],["868510","오버샘플링을"],["869045","사용하여"],["869580","분해능을"],["870115","높일"],["870650","수"],["871185","있습니다."],["871720","이제"],["872145","고주파"],["872570","성분을"],["872995","필터링한"],["873420","후"],["873845","이상적인"],["874270","SNR은"],["874547","OSR의"],["874825","6.02"],["875102","x"],["875380","n"],["875657","+"],["875935","1.76"],["876212","+"],["876490","OSR"],["876767","로그의"],["877045","10배와"],["877322","같은"],["877600","방정식을"],["878910","통해"],["880220","계산할"],["881530","수"],["882840","있습니다."],["884150","여기서"],["885460","OSR은"],["887126","오버샘플링"],["888793","비율입니다."],["890460","OSR"],["890978","로그의"],["891497","10배라는"],["892015","항목은"],["892534","오버샘플링을"],["893052","통해"],["893571","얻은"],["894090","잡음"],["895170","개선입니다."],["896250","이"],["897043","항목을"],["897836","제외하고"],["898630","두"],["899423","공식은"],["900216","동일합니다."],["901010","양자화"],["901388","잡음"],["901766","및"],["902144","오버샘플링"],["902522","개념을"],["902900","염두에"],["903290","두고"],["903680","내부"],["904070","델타"],["904460","시그마"],["904850","신호"],["905240","체인을"],["905846","보여주는"],["906452","이"],["907058","슬라이드로"],["907664","돌아가"],["908270","보겠습니다."],["909980","변조기의"],["910422","주요"],["910865","목적은"],["911307","아날로그"],["911750","입력을"],["912300","펄스"],["912850","코드"],["913400","변조"],["913950","출력(PCM)으로"],["914500","변환하는"],["915050","것입니다."],["917750","펄스"],["918194","코드"],["918638","변조는"],["919082","평균"],["919526","값이"],["919970","아날로그"],["920420","입력에"],["920870","비례하는"],["921320","비트"],["921770","스트림입니다."],["923510","따라서"],["923927","소규모"],["924344","아날로그"],["924761","입력의"],["925178","경우"],["925595","PCM"],["926012","비트"],["926429","스트림은"],["926846","대부분"],["927263","0입니다."],["927680","대규모"],["928167","아날로그"],["928655","입력의"],["929142","경우"],["929630","비트"],["930117","스트림은"],["930605","대부분"],["931092","하나입니다."],["931580","이"],["932120","예제에서는"],["932660","변조기가"],["933200","초당"],["933740","1메가"],["934330","샘플"],["934920","주파수로"],["935510","실행되고"],["936100","있습니다."],["936690","따라서"],["937275","PCM"],["937861","비트"],["938447","스트림도"],["939032","이"],["939618","속도로"],["940204","출력됩니다."],["940790","다음"],["941307","슬라이드에서는"],["941825","변조기와"],["942342","PCM"],["942860","예제를"],["944000","자세히"],["945140","살펴보겠습니다."],["946280","이"],["946676","슬라이드에는"],["947072","펄스"],["947468","코드"],["947865","변조"],["948261","예가"],["948657","나와"],["949053","있습니다."],["949450","1과"],["949840","0의"],["950230","발생은"],["950620","아날로그"],["951010","입력과"],["951400","관련이"],["951790","있습니다."],["954040","낮은"],["954485","아날로그"],["954931","입력"],["955377","수준의"],["955822","경우"],["956268","PCM"],["956714","비트는"],["957160","대부분"],["957840","논리"],["958520","0입니다."],["959200","그리고"],["959555","높은"],["959910","아날로그"],["960265","입력"],["960620","레벨의"],["960975","경우"],["961330","PCM"],["961845","비트는"],["962360","대부분"],["962875","논리"],["963390","1이"],["963905","됩니다."],["964420","PCM"],["964815","비트"],["965210","스트림의"],["965605","평균화는"],["966000","1과"],["966395","0을"],["966790","추가하고"],["967432","평균"],["968074","비트"],["968716","수로"],["969358","나누어"],["970000","수행됩니다."],["971350","마지막"],["971884","슬라이드의"],["972418","예제를"],["972952","고려할"],["973486","경우"],["974020","출력"],["974578","샘플"],["975137","하나를"],["975696","생성하기"],["976255","위해"],["976813","평균"],["977372","16,000비트가"],["977931","계산됩니다."],["978490","또한"],["979192","디지털"],["979894","출력"],["980596","비트"],["981298","스트림의"],["982000","주파수는"],["982742","변조기가"],["983485","실행되는"],["984227","주파수입니다."],["984970","따라서"],["985348","이"],["985726","비트"],["986104","스트림은"],["986482","1메가헤르츠의"],["986860","속도로"],["988100","출력됩니다."],["989340","이제"],["989638","변조기가"],["989936","아날로그"],["990234","입력을"],["990532","PCM"],["990830","출력으로"],["991880","변환하는"],["992930","방법을"],["993980","자세히"],["995030","살펴보겠습니다."],["996080","이"],["996408","슬라이드에는"],["996736","변조기"],["997064","내부의"],["997392","블록"],["997720","다이어그램이"],["998340","나와"],["998960","있습니다."],["999580","이것은"],["1000096","제어"],["1000612","시스템"],["1001128","스타일"],["1001644","다이어그램입니다."],["1002160","이"],["1002420","제어"],["1002680","루프의"],["1002940","목적은"],["1003200","아날로그"],["1003460","입력과"],["1003720","디지털"],["1004247","출력"],["1004774","사이의"],["1005301","오류를"],["1005828","가능한"],["1006355","작게"],["1006882","유지하는"],["1007410","것입니다."],["1009270","아날로그"],["1009881","입력을"],["1010493","디지털"],["1011105","출력과"],["1011716","비교하기"],["1012328","위해"],["1012940","출력은"],["1013470","1비트"],["1014000","디지털-아날로그"],["1014530","컨버터를"],["1015060","통해"],["1015750","다시"],["1016440","아날로그로"],["1017130","변환됩니다."],["1017820","이것은"],["1018180","피드백"],["1018540","루프와"],["1018900","입력"],["1019260","오류"],["1019620","합산"],["1019980","블록에"],["1020340","표시됩니다."],["1021960","입력"],["1022225","SUM"],["1022491","블록의"],["1022757","오류는"],["1023022","많은"],["1023288","제어"],["1023554","시스템에서"],["1023820","일반적으로"],["1024527","수행되는"],["1025235","것과"],["1025942","같이"],["1026650","통합됩니다."],["1027358","적분기의"],["1028035","출력이"],["1028713","커질수록"],["1029391","비교기는"],["1030069","디지털"],["1030774","출력을"],["1031480","논리"],["1032186","출력으로"],["1032892","트립합니다."],["1033598","이"],["1034096","작업을"],["1034594","수행하면"],["1035092","오류가"],["1035590","음수화됩니다."],["1036089","그러면"],["1036718","통합자가"],["1037348","반대"],["1037978","방향으로"],["1038608","기울게"],["1039238","됩니다."],["1039868","따라서,"],["1040248","폐쇄"],["1040628","루프"],["1041009","시스템은"],["1041389","비교기의"],["1041769","출력을"],["1042150","주기적으로"],["1042785","1"],["1043421","또는"],["1044057","0으로"],["1044693","전환함으로써"],["1045329","오류를"],["1046221","최소화하는"],["1047114","경향이"],["1048007","있습니다."],["1048900","오랜"],["1049190","시간"],["1049480","후"],["1049770","1과"],["1050060","0을"],["1050350","평균화하면"],["1050640","아날로그"],["1051130","입력에"],["1051620","해당하는"],["1052110","디지털을"],["1052600","얻을"],["1053090","수"],["1053580","있습니다."],["1055080","여기에"],["1055410","나와"],["1055740","있는"],["1056070","많은"],["1056400","설명과"],["1056730","같이,"],["1057060","이것은"],["1057570","지나치게"],["1058080","단순화된"],["1058590","것입니다."],["1059100","그러나"],["1059430","이"],["1059760","설명에서는"],["1060090","델타"],["1060420","시그마"],["1060750","변조기의"],["1061080","작동"],["1061691","방식에"],["1062303","대한"],["1062915","직관적인"],["1063526","정보를"],["1064138","제공하므로"],["1064750","데이터시트를"],["1065310","해석하고"],["1065870","컨버터에서"],["1066430","다른"],["1066990","요소를"],["1067550","비교"],["1068110","및"],["1068670","대조하는"],["1069230","데"],["1069790","도움이"],["1070350","됩니다."],["1070910","델타"],["1071350","시그마"],["1071790","변조기의"],["1072230","이"],["1072670","블록"],["1073110","다이어그램은"],["1073550","주파수"],["1073880","영역의"],["1074210","입력"],["1074540","신호"],["1074870","및"],["1075200","노이즈"],["1075530","전송"],["1075860","기능을"],["1076190","보여줍니다."],["1077900","전송"],["1078290","기능을"],["1078680","분석하면"],["1079070","출력이"],["1079460","피드백되고"],["1079850","입력"],["1080300","신호에서"],["1080750","감산되는"],["1081200","것을"],["1081650","볼"],["1082100","수"],["1082550","있습니다."],["1084110","1비트"],["1084750","DAC가"],["1085390","본질적으로"],["1086030","1의"],["1086670","게인이라고"],["1087310","가정합니다."],["1087950","따라서"],["1088531","SUM"],["1089112","블록의"],["1089693","출력은"],["1090275","VIN에서"],["1090856","DOUT를"],["1091437","뺀"],["1092018","값입니다."],["1092600","그런"],["1093247","다음"],["1093894","이"],["1094541","값에"],["1095188","1/f의"],["1095835","게인을"],["1096482","곱합니다."],["1097130","마지막으로"],["1097685","양자화"],["1098240","잡음"],["1098795","항목이"],["1099350","출력"],["1099965","SUM"],["1100580","블록에"],["1101195","추가됩니다."],["1101810","이것이"],["1102236","우리가"],["1102662","얻은"],["1103088","첫번째"],["1103514","방정식입니다."],["1103940","DOUT는"],["1104634","VIN"],["1105328","-"],["1106022","DOUT"],["1106716","x"],["1107410","1/f"],["1108104","+"],["1108798","sub"],["1109492","n과"],["1110186","같습니다."],["1110880","DOUT는"],["1111630","방정식의"],["1112380","양쪽에"],["1113130","있습니다."],["1113880","DOUT를"],["1114266","대수학으로"],["1114653","풀면"],["1115040","두"],["1115426","번째"],["1115813","방정식을"],["1116200","구할"],["1116886","수"],["1117573","있습니다."],["1118260","두"],["1118674","번째"],["1119088","방정식을"],["1119502","자세히"],["1119916","살펴보면"],["1120330","잡음에"],["1120840","하이패스"],["1121350","필터를"],["1121860","곱한"],["1122370","것입니다."],["1122880","그리고"],["1123222","입력"],["1123564","전압에"],["1123906","저역"],["1124248","필터를"],["1124590","곱합니다."],["1126370","이"],["1126678","결과는"],["1126986","델타"],["1127294","시그마"],["1127602","ADC의"],["1127910","작동"],["1128218","방식을"],["1128526","이해하는"],["1128834","데"],["1129142","매우"],["1129450","중요한"],["1130330","영향을"],["1131210","미칩니다."],["1132090","첫째,"],["1132600","입력"],["1133110","신호를"],["1133620","저역"],["1134130","필터에"],["1134640","적용하면"],["1135228","원하는"],["1135816","신호가"],["1136404","변조기를"],["1136992","통과한다는"],["1137580","것을"],["1138195","의미합니다."],["1138810","그러나"],["1139484","고주파"],["1140158","잡음"],["1140832","신호는"],["1141506","제한됩니다."],["1142180","다음으로,"],["1142950","양자화"],["1143720","잡음에"],["1144490","고역"],["1145260","필터를"],["1146032","곱하면"],["1146805","잡음이"],["1147577","형성됩니다."],["1148350","낮은"],["1148908","주파수에서는"],["1149466","잡음을"],["1150024","효과적으로"],["1150582","최소화하고"],["1151140","높은"],["1151854","주파수에서는"],["1152568","잡음을"],["1153282","약화시키지"],["1153996","않습니다."],["1154710","나중에"],["1155166","고주파"],["1155622","잡음을"],["1156078","제거하기"],["1156534","위해"],["1156990","변조기"],["1157387","출력에"],["1157785","디지털"],["1158182","필터가"],["1158580","적용되는"],["1159262","것을"],["1159945","확인할"],["1160627","것입니다."],["1161310","이"],["1161850","예제에서는"],["1162390","1차"],["1162930","적분이"],["1163470","있는"],["1164010","변조기를"],["1164550","보여줍니다."],["1165090","일부"],["1165634","델타"],["1166178","시그마"],["1166722","컨버터는"],["1167267","고차"],["1167811","적분을"],["1168355","사용합니다."],["1168900","다음"],["1169335","슬라이드에서는"],["1169770","고차"],["1170205","변조기가"],["1170640","델타"],["1171075","시그마"],["1171510","컨버터의"],["1171990","노이즈"],["1172470","형상에"],["1172950","어떤"],["1173430","영향을"],["1173910","미치는지"],["1174390","살펴보겠습니다."],["1177030","이"],["1177368","다이어그램은"],["1177707","1차,"],["1178045","2차"],["1178384","및"],["1178722","3차"],["1179061","변조기의"],["1179400","스펙트럼"],["1179902","잡음"],["1180405","밀도를"],["1180907","나타내며"],["1181410","모두"],["1182124","fs"],["1182838","샘플링"],["1183552","주파수로"],["1184266","표시합니다."],["1184980","더"],["1185228","낮은"],["1185477","데이터"],["1185725","속도에서"],["1185974","더"],["1186222","나은"],["1186471","SNR을"],["1186720","얻기"],["1187128","위해"],["1187537","고차"],["1187945","변조기를"],["1188354","사용할"],["1188762","수"],["1189171","있습니다."],["1189580","이는"],["1189908","고차"],["1190236","변조기가"],["1190565","더"],["1190893","많은"],["1191221","잡음을"],["1191550","고주파로"],["1192180","이동시키고"],["1192810","관심"],["1193440","신호"],["1194070","근처의"],["1194512","양자화"],["1194955","잡음을"],["1195397","줄이기"],["1195840","때문입니다."],["1198050","이"],["1198446","예제를"],["1198842","보면"],["1199238","파란색으로"],["1199634","표시된"],["1200030","3차"],["1200642","변조기가"],["1201254","해당"],["1201866","노이즈가"],["1202478","고주파로"],["1203090","이동되었기"],["1203588","때문에"],["1204086","해당"],["1204584","신호"],["1205082","근처에서"],["1205580","가장"],["1206070","낮은"],["1206560","노이즈임을"],["1207050","알"],["1207540","수"],["1208030","있습니다."],["1208520","이후"],["1209048","고주파"],["1209576","잡음은"],["1210104","다음"],["1210632","단계에서"],["1211160","저역"],["1211598","디지털"],["1212036","필터로"],["1212474","걸러지기"],["1212912","때문에"],["1213350","중요하지"],["1213970","않다는"],["1214590","것을"],["1215210","알게"],["1215830","될"],["1216450","것입니다."],["1217070","디지털"],["1217466","필터를"],["1217862","살펴보기"],["1218258","전에"],["1218654","변조기의"],["1219050","입력과"],["1219485","출력이"],["1219920","시간과"],["1220355","주파수"],["1220790","영역"],["1221225","모두에서"],["1221660","어떻게"],["1223163","표시되는지"],["1224666","살펴보겠습니다."],["1226170","다음은"],["1226670","시간과"],["1227170","주파수"],["1227670","영역의"],["1228170","변조기"],["1229017","출력에서"],["1229865","나타나는"],["1230712","신호입니다."],["1231560","시간"],["1231990","영역"],["1232420","신호는"],["1232850","펄스"],["1233280","코드"],["1233710","변조"],["1234140","비트"],["1234570","스트림입니다."],["1235520","이"],["1235910","신호의"],["1236300","평균을"],["1236690","구하면"],["1237080","입력"],["1237470","신호의"],["1237860","값과"],["1238990","같습니다."],["1240120","PCM"],["1240718","신호는"],["1241316","디지털"],["1241914","필터에"],["1242512","적용되며,"],["1243110","디지털"],["1243482","필터는"],["1243854","평균"],["1244226","함수를"],["1244598","수행하며"],["1244970","주파수"],["1245612","도메인"],["1246254","응답에도"],["1246896","영향을"],["1247538","미칩니다."],["1248180","주파수"],["1248825","영역도는"],["1249470","효과적인"],["1250115","노이즈"],["1250760","셰이핑을"],["1251405","보여줍니다."],["1252050","입력"],["1252370","신호"],["1252690","근처의"],["1253010","잡음은"],["1253330","낮은"],["1253650","반면"],["1253970","고주파에서는"],["1254817","잡음이"],["1255665","더"],["1256512","높습니다."],["1257360","블록"],["1258370","다이어그램을"],["1259380","다시"],["1260390","검토하겠습니다."],["1261400","이"],["1261938","다이어그램에서"],["1262476","변조기의"],["1263014","PCM"],["1263552","비트"],["1264090","스트림이"],["1264396","디지털"],["1264703","필터"],["1265010","및"],["1265316","데시미터에"],["1265623","적용되는"],["1265930","것을"],["1266236","볼"],["1266543","수"],["1266850","있습니다."],["1268380","디지털"],["1268896","필터는"],["1269412","비트"],["1269928","스트림을"],["1270444","평균화하여"],["1270960","아날로그"],["1271545","신호를"],["1272130","고해상도"],["1272715","결과로"],["1273300","효과적으로"],["1274320","재생성합니다."],["1275340","오버샘플링"],["1276360","평균"],["1276847","프로세스는"],["1277335","한"],["1277822","개의"],["1278310","고분해능"],["1278797","출력"],["1279285","샘플을"],["1279772","생성하기"],["1280260","위해"],["1280924","많은"],["1281588","변조"],["1282252","샘플을"],["1282916","평균화합니다."],["1283580","디지털"],["1284090","필터는"],["1284600","변조기"],["1285110","출력의"],["1285620","고주파"],["1286130","잡음을"],["1286640","필터링하는"],["1287340","데도"],["1288040","사용됩니다."],["1288740","필터"],["1289268","다음에"],["1289796","데시미터"],["1290324","블록이"],["1290852","나타나며,"],["1291380","이"],["1291735","블록은"],["1292090","출력"],["1292445","시"],["1292800","샘플"],["1293155","수를"],["1293510","오버샘플링"],["1294187","비율에"],["1294865","따라"],["1295542","제한합니다."],["1296220","디지털"],["1296601","필터가"],["1296982","변조기"],["1297364","잡음을"],["1297745","최소화하는"],["1298127","방법에"],["1298508","대해"],["1298890","자세히"],["1299715","알아보겠습니다."],["1300540","이"],["1301044","슬라이드에는"],["1301548","변조기"],["1302052","출력에서"],["1302556","나타나는"],["1303060","양자화"],["1303510","잡음이"],["1303960","나와"],["1304410","있습니다."],["1304860","관심"],["1305526","신호"],["1306192","근처에서는"],["1306858","잡음이"],["1307524","최소화됩니다."],["1308190","디지털"],["1308700","필터를"],["1309210","추가하면"],["1309720","더"],["1310230","높은"],["1310740","주파수에서"],["1311250","큰"],["1311760","잡음이"],["1312270","제거됩니다."],["1312780","디지털"],["1313312","필터를"],["1313845","통과하는"],["1314377","잡음은"],["1314910","전체"],["1315546","노이즈"],["1316182","강도에"],["1316818","비해"],["1317454","최소입니다."],["1318090","이"],["1318630","예에서는"],["1319170","sinc1"],["1319710","필터를"],["1320250","사용하여"],["1320790","고주파"],["1321330","잡음을"],["1321870","제거합니다."],["1323040","고차"],["1323765","필터를"],["1324490","사용하면"],["1325215","잡음이"],["1325940","더욱"],["1326665","줄어듭니다."],["1327390","여기"],["1327977","sinc2"],["1328565","필터가"],["1329152","있습니다."],["1329740","이"],["1330008","필터는"],["1330277","통과"],["1330545","대역"],["1330814","전환이"],["1331082","더"],["1331351","뚜렷하므로"],["1331620","sinc1보다"],["1332344","더"],["1333068","많은"],["1333792","잡음을"],["1334516","제거합니다."],["1335240","이"],["1335716","마지막"],["1336193","예제에서는"],["1336670","sinc3"],["1337146","필터를"],["1337623","보여줍니다."],["1338100","이것은"],["1338544","잡음을"],["1338988","훨씬"],["1339432","더"],["1339876","줄여줍니다."],["1340320","일반적으로"],["1341015","고차"],["1341710","필터를"],["1342405","선택하거나"],["1343100","컷오프"],["1343575","주파수를"],["1344050","줄이는"],["1344525","것은"],["1345000","양자화"],["1345475","잡음을"],["1345950","최소화하는"],["1346647","두"],["1347345","가지"],["1348042","방법입니다."],["1348740","일부"],["1349175","실제"],["1349610","DC"],["1350045","최적화"],["1350480","델타"],["1350915","시그마"],["1351350","컨버터의"],["1351785","경우"],["1352220","이"],["1352515","필터의"],["1352810","컷오프"],["1353105","주파수가"],["1353400","수"],["1353695","헤르츠까지"],["1353990","낮을"],["1354720","수"],["1355450","있습니다."],["1356180","광대역"],["1356630","델타"],["1357080","시그마"],["1357530","컨버터의"],["1357980","경우"],["1358430","잡음은"],["1358880","수백"],["1359330","킬로헤르츠일"],["1359780","수"],["1360230","있습니다."],["1360680","저대역폭과"],["1361070","광대역"],["1361460","델타"],["1361850","시그마"],["1362240","컨버터"],["1362630","사이의"],["1363150","노이즈"],["1363670","사양을"],["1364190","비교하면"],["1364710","일반적으로"],["1365230","대역폭"],["1365750","장치가"],["1366080","더"],["1366410","많은"],["1366740","잡음을"],["1367070","가지고"],["1367400","있음을"],["1367730","알"],["1368060","수"],["1368390","있습니다."],["1370730","이것으로"],["1371126","이"],["1371523","비디오의"],["1371920","이론"],["1372316","부분은"],["1372713","끝났습니다."],["1373110","감사합니다."],["1374540","계속"],["1374967","시청하여"],["1375395","퀴즈를"],["1375822","풀어보고"],["1376250","이"],["1376838","비디오의"],["1377426","내용을"],["1378014","이해했는지"],["1378602","확인하십시오."],["1379190","질문"],["1379666","첫"],["1380142","번째,"],["1380618","어떤"],["1381095","ADC"],["1381571","토폴로지에"],["1382047","획득"],["1382523","주기와"],["1383000","변환"],["1383580","주기가"],["1384160","있습니까?"],["1388000","정답은"],["1389085","물론"],["1390170","SAR"],["1391255","ADC입니다."],["1392340","질문"],["1392778","2,"],["1393216","참"],["1393654","또는"],["1394092","거짓"],["1394530","SAR"],["1394968","ADC는"],["1395406","잡음"],["1395844","형성"],["1396282","및"],["1396720","오버샘플링을"],["1397410","사용하여"],["1398100","양자화"],["1398790","잡음을"],["1399480","줄입니다."],["1404470","정답은"],["1405185","거짓입니다."],["1405900","SAR"],["1406443","ADC가"],["1406987","아닌"],["1407531","델타"],["1408075","시그마"],["1408618","ADC는"],["1409162","잡음을"],["1409706","형성하는"],["1410250","통합"],["1410724","단계와"],["1411198","오버샘플링"],["1411672","비율로"],["1412146","변조기"],["1412620","출력을"],["1413523","평균화하는"],["1414426","디지털"],["1415330","필터를"],["1416233","특징으로"],["1417136","합니다."],["1418040","질문"],["1418445","3,"],["1418850","어떤"],["1419255","ADC"],["1419660","토폴로지의"],["1420065","변환이"],["1420470","시간"],["1420875","내에"],["1421280","스냅샷으로"],["1422090","작동합니까?"],["1426610","정답은"],["1427540","SAR"],["1428470","컨버터입니다."],["1429400","SAR"],["1429821","컨버터는"],["1430242","한"],["1430663","번에"],["1431084","하나의"],["1431505","샘플을"],["1431926","가져와서"],["1432347","결과를"],["1432768","변환합니다."],["1433190","마지막"],["1433750","질문,"],["1434310","델타"],["1434870","시그마"],["1435430","컨버터의"],["1435990","변조기가"],["1436550","1메가헤르츠로"],["1437570","샘플링됩니다."],["1438590","컨버터의"],["1439220","데이터"],["1439850","속도는"],["1440480","초당"],["1441110","100개의"],["1441740","샘플입니다."],["1442370","OSR이란"],["1442865","무엇입니까?"],["1447960","정답은,"],["1448815","d입니다."],["1449670","1메가헤르츠를"],["1450288","초당"],["1450906","100개의"],["1451524","샘플로"],["1452142","나누면"],["1452760","10,000의"],["1453433","오버샘플링"],["1454106","비율을"],["1454780","얻을"],["1455453","수"],["1456126","있습니다."]],"paragraphs":[0,1710,8520,14550,22370,27520,34090,43240,47440,54080,60020,62450,68750,72170,77780,82490,90510,96750,103110,109410,115590,120940,127870,131580,137329,143090,150290,155540,163490,169190,177290,182960,186990,188810,194030,197930,199760,204610,210190,216360,221800,226140,230790,235290,242250,247020,250110,253770,257790,259950,263710,268420,274690,281690,287250,296480,303110,310010,316970,324820,334370,338780,346210,351460,355570,360280,364330,371560,377470,381250,388670,393550,395260,398320,402680,408030,409220,411830,415460,418550,425660,431900,441960,448260,454110,467510,474030,480600,488140,492670,500010,507000,516710,521630,530450,535650,539870,549870,554940,559120,562780,567740,574800,581820,584850,591880,596620,601210,609450,617140,624180,633480,638520,643100,652190,658220,663550,667000,672010,675040,678730,688540,693700,697910,702080,718460,721680,726000,735030,750390,753690,758410,768190,776050,780100,789340,805210,810460,812800,817780,820750,824350,827270,835120,839380,842410,847240,854200,861930,867440,871720,890460,896250,901010,909980,917750,923510,927680,931580,936690,940790,946280,949450,954040,959200,964420,971350,978490,984970,989340,996080,999580,1002160,1009270,1017820,1021960,1027358,1033598,1036089,1039868,1048900,1055080,1059100,1070910,1077900,1084110,1087950,1092600,1097130,1101810,1103940,1110880,1113880,1118260,1122880,1126370,1132090,1138810,1142180,1148350,1154710,1161310,1165090,1168900,1177030,1184980,1189580,1198050,1208520,1217070,1226170,1231560,1235520,1240120,1248180,1252050,1257360,1261400,1268380,1283580,1288740,1296220,1300540,1304860,1308190,1312780,1318090,1323040,1327390,1329740,1335240,1338100,1340320,1348740,1356180,1360680,1370730,1373110,1374540,1379190,1384740,1392340,1400170,1405900,1418040,1422900,1429400,1433190,1438590,1442370,1443360,1449670,1456800],"speakers":{}}