Wireless connectivity design & development for Sub-1GHz
Begin development with Sub-1GHz products
Software
The SimpleLink Low Power Software Development Kit (SDK) offers a bundle of drivers, protocol stacks & tools for Sub-1GHz applications. It supports several IDEs: CCS, IAR and Visual Studio Code.
Multiple compilers are also compatible: TI Clang, IAR Embedded Workbench and GCC. The SDK provides OS support for:
- TI-RTOS7
- FreeRTOS
- No RTOS solutions
Note that Zephyr with the Zephyr RTOS is compatible with SimpleLink devices, but requires a separate environment outside of the SimpleLink SDK.
Sub-1GHz protocols are a collection of wireless communication stacks that enable developers to build wireless networks using supported standards. Our complete software development kit (SDK) includes components for Wi-SUN, Amazon Sidewalk, WSMS, TI 15.4-Stack, and proprietary systems.
We partner with third-party providers to offer additional stacks, including mioty and Wireless M-Bus protocols.
To get started, explore the resources below:
Evaluation and development tools
TI RF Range Estimator
SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
SmartRF Protocol Packet Sniffer
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
SmartRF Flash Programmer
SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.
SmartRF Flash (...)
CCStudio™ integrated development environment (IDE)
CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)
System configuration tool
CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.
SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)
Hardware
LaunchPad development kits are affordable, easy-to-use platforms designed for rapid prototyping and development of sub-1GHz products. The LaunchPad kits are compatible with our extensive range of BoosterPacks, allowing for the addition of sensors, displays and more.
BoosterPacks are ready-to-use add-on boards that extend the functionality of the LaunchPad development kits. These BosterPacks are modular, allowing users to easily integrate additional components such as sensors, displays and wireless connectivity into their projects.
Debuggers are hardware tools designed to facilitate the development and debugging of sub-1GHz LaunchPads.
These debuggers provide real-time, in circuit debugging capabilities, allowing developers to monitor, control and analyze code as it runs. By connecting to the development environment debuggers enable features like step-by-step execution, breakpoints and variable inspection, making it easier to identify and fix issues in the code.
The XDS110ET additionally provides real-time, high resolution current measurements, allowing for more in-depth system energy analysis.
Debuggers are essential for programing the device, especially when the LaunchPad lacks an on-board debugger.
The antenna development kit allows for real-time testing to find the optimal antenna for your design and can be added onto the LaunchPad™ development kits. This kit includes 16 antennas for frequencies from 169MHz to 2.4GHz. Additionally, there are various technical documents that can aid in antenna development.
Single band LaunchPad™ Development Kits
CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU
This LaunchPad development kit is used to speed development with the SimpleLink Sub-1 GHz wireless MCU with support for Wi-SUN, TI 15.4 stack and proprietary RF protocols. Software support is provided by the CC13XX-CC26XX software development kit (SDK). This is a split (...)
CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
This LaunchPad™ development kit is used to speed development with the SimpleLink™ Sub-1 GHz CC1312R7 wireless MCU. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.
CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU
This LaunchPad™ development kit is used to speed development with the SimpleLink™ sub-1-GHz wireless MCU with support for TI 15.4 stack and proprietary RF protocols. Software support is provided by the CC13XX-CC26XX software development kit (SDK).
CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
The SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU) LaunchPad™ development kit is the first LaunchPad kit with a Sub-1 GHz radio, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M3 processor on a single chip.
The CC1310 device is a wireless MCU targeting (...)
Dual band LaunchPad™ Development Kits
CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontroller
This LaunchPad™ development kit speeds development on devices with an integrated power amplifier and multi-band radio support for concurrent Sub-1 GHz and 2.4GHz operation. Protocols supported include Bluetooth® Low Energy, Wi-SUN®, Thread, Zigbee®, TI 15.4 stack with 2.4GHz and Sub-1 GHz (...)
CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
This LaunchPad™ development kit speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1GHz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible (...)
CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
This LaunchPad speeds development on devices with integrated power amplifier and multi-band radio support for concurrent Sub-1Ghz and 2.4-GHz operation. Protocols supported include Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4, and proprietary RF with the compatible CC13x2-CC26x2 SDK. (...)
CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
The CC1352R multi-band wireless MCU is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 and host MCUs, which all share a common, easy-to-use development environment with a single core software (...)
BoosterPacks
Sensors BoosterPack plug-in module for building automation
Sharp® 128x128 Memory LCD and microSD Card TI BoosterPack™
BoosterPack for Applications from 902MHz to 928MHz
The CC1120-CC1190 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad™ development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which (...)
CC1125 BoosterPack for 868/915 MHz Applications
The CC1125 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which operates in (...)
SimpleLink™ ULP Sense BoosterPack™
To get started visit dev.ti.com/BOOSTXL-ULPSENSE
The ULP Sense BoosterPack is a kit designed to make it easy to demonstrate the ultra-low power features of the sensor controller included in the CC13x2/CC26x2 RF SoCs.
Examples of applications that will greatly benefit from this are measurement on (...)
Debuggers
XDS110 LaunchPad™ development kit debugger
The LP-XDS110 LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontroller, microprocessors and DSP XDS-compatible devices. The LP-XDS110 has been designed to connect directly to split Launchpads via the 20-pin edge connector, however they can also be (...)
XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software
The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)
XDS110 JTAG Debug Probe
The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)
E2E
Visit our support forum
For any questions that come up while developing with TIs sub-1GHz products please use TI E2E. This support forum is an extensive online knowledgebase where millions of technical questions and solutions are available 24/7.
Search sub-1GHz IC content or ask technical support questions. Find the right solution for your design challenges by using our E2E support forums that are supported by thousands of contributing TI experts.