3D printing & direct imaging products
Optimized for high accuracy, high speed and reliability in 3D printing and digital exposure applications
Browse by category
Select by application
Discover featured applications
Design fast, accurate and reliable desktop resin DLP 3D printers
DLP technology provides the best combination of fast printing speed, resolution performance, and reliability and is now available in parts which are sized and designed for affordable, desktop applications.
DLP 3D printers are widely used in rapid prototyping, dental applications, casting, custom fit products, accessories, and consumer applications.
Benefits of DLP 3D printing technology:
- High resolution
- Full layer exposure
- Focused, pixel-accurate projection
- Reliable MEMS technology
Featured resources
- DLP300S – 0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
- DLP301S – 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
- DLP6500FYE – 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
- 3 key design decisions for any desktop 3D printer design – Technical article
DLP 3D print technology for DLP SLA and SLS industrial additive manufacturing
DLP technology for additive manufacturing allows manufacturers to speed up design cycles, make quicker prototype adjustments, and print production parts.
For DLP stereolithography (SLA) printers, liquid resins are hardened by light exposure and for DLP 3D printer selective laser sintering (SLS) systems, fine powders are fused together by laser thermal energy.
- High resolution micromirror array enables sub 1μm resolution.
- Extended wavelength support (355 - 2500 nm)
- Compatible with a wide range of polymers, resins, sintering powders and other build materials
Featured resources
- DLP9000 – 0.9-inch WQXGA DLP® digital micromirror device (DMD)
- DLP6500FLQ – 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
- DLP9500 – 0.95-inch 1080p DLP® digital micromirror device (DMD)
- DLPLCR90EVM – DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
- DLPLCR95EVM – DLP9500 DMD evaluation board
- 3 key design decisions for any desktop 3D printer design – Technical article
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
Direct imaging with DLP technology
DLP technology provides high speed and high resolution light patterns to expose photoresist films and other photosensitive materials without using contact masks. This reduces material cost, improves production rates, and allows for rapid pattern changes and on the fly corrections DLP direct imaging enables PCB manufacturing, flat panel display repair, laser marking, and other light exposure systems.
Benefits of DLP technology for digital direct imaging:
- Extended wavelength support (355 - 2500 nm)
- Compatible with a wide range of photo resists and coatings
Featured resources
- DLPLCR90EVM – DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
- DLPLCR95UVEVM – DLP9500UV DMD evaluation board
- Printing up the future of innovation with direct imaging lithography – Technical article
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
Why choose TI DLP 3D printing & direct imaging products?
High speed & throughput
Print or expose up to millions of pixels at once. These products are designed with flexible data loading, high efficiency, and fast update speeds.
Accuracy & precision
Precise pixel control, multi-bit exposure, and focused optics allow for repeatable, highly accurate exposure down to the sub-micron level.
Reliable MEMS technology
Operate reliably at specified wavelengths between 355 – 2500 nm, with no replacements required.
Overview of TI DLP 3D printing
TI DLP 3D printing
TI DLP Products for 3D printing applications make use of 2D structured light patterns to either cure photosensitive resins or bind powders together using light across the entire spectrum. 3D printing using DLP technology can be done faster and with greater detail than existing technology.
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. A)
3D printing & direct imaging products design & development
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
Hardware
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Software
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Optical modules
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Educational resources
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Partners
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components
Design & development resources
DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
Small form-factor light engine reference design for desktop 3D printers using DLP® Pico™ technology
High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design
The High Speed DLP® Sub-system Reference Design provides system-level DLP development board designs for industrial Digital Lithography and 3D Printing applications that require high resolution, superior speed and production reliability. The system design offers maximum throughput by integrating (...)