Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADC34RF52 Quad Channel 14-bit 1.5-GSPS RF Sampling Data Converter
1 Features
- 14-Bit, Quad channel 1.5-GSPS ADC
- Noise spectral density:
- -153 dBFS/Hz without averaging
- -156 dBFS/Hz with 2x averaging
- Single core (non-interleaved) ADC architecture
- Aperture jitter: 50 fs
- Low close-in residual phase noise:
- -133 dBc/Hz at 10 kHz offset
- Spectral performance (fIN = 900 MHz, -4 dBFS):
- 2x internal averaging
- SNR: 65.2 dBFS
- SFDR HD2,3: 74 dBc
- SFDR worst spur: 90 dBFS
- Input fullscale: 1.0/1.1Vpp (1/1.8 dBm)
- Full power input bandwidth (-3 dB): 1.6 GHz
- JESD204B serial data interface
- Maximum lane rate: 13 Gbps
- Supports subclass 1 deterministic latency
- Digital down-converters
- Up to two DDC per ADC channel
- Complex output: 4x to 128x decimation
- 48-bit NCO phase coherent frequency hopping
- Fast frequency hopping: < 1 µs
- Power consumption: 0.73 W/channel (1x AVG)
- Power supplies: 1.8 V, 1.2 V