Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ACD354x Single Channel 14-bit 250MSPS and 500MSPS Analog-to-Digital Converter (ADC)
1 Features
- 14-bit, single channel 250 and 500MSPS ADC
- Noise spectral density: -158.5dBFS/Hz
- Thermal Noise: 74.5dBFS
- Single core (non-interleaved) ADC architecture
- Power consumption:
- 435mW (500MSPS)
- 369mW (250MSPS)
- Aperture jitter: 75fs
- Buffered analog inputs
- Programmable 100 and 200Ω termination
- Input fullscale: 2Vpp
- Full power input bandwidth (-3dB): 1.4GHz
- Spectral performance (fIN = 70MHz, -1dBFS):
- SNR: 73.8dBFS
- SFDR HD2,3: 82dBc
- SFDR worst spur: 94dBFS
- Digital down-converters (DDCs)
- Up to four independent DDC
- Complex and real decimation
- Decimation: 2x, 4x to 32768x decimation
- 48-bit NCO phase coherent frequency hopping
- DDR/Serial LVDS interface
- 16-bit Parallel SDR, DDR LVDS for DDC bypass
- Serial LVDS for decimation
- 32-bit output option for high decimation