Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADC368x 18-bit 0.5 to 65-MSPS Low Noise Ultra-low Power Dual Channel ADC
1 Features
- Dual channel ADC
- 18-bit 10, 25, 65 MSPS ADC
- Noise floor: -160 dBFS/Hz
- Low power and optimized power scaling:
53 mW/ch (10 MSPS) to 94 mW/ch (65 MSPS) - Latency: 1-2 clock cycles
- 18-bit, no missing codes
- INL/DNL: ±7/ ±0.7 LSB (typical)
- Reference: external or internal
- Input bandwidth: 900 MHz (3-dB)
- Industrial temperature range: -40 to +105°C
- On-chip digital filter (optional)
- Decimation by 2, 4, 8, 16, 32
- 32-bit NCO
- Serial LVDS digital interface (2-, 1- and 1/2-wire)
- Small footprint: 40-QFN (5x5 mm) package
- Spectral performance (fIN = 5 MHz):
- SNR: 83.8 dBFS
- SFDR: 89 dBc HD2, HD3
- SFDR: 101 dBFS Worst spur
- Spectral performance (fIN = 20 MHz):
- SNR: 82.6 dBFS
- SFDR: 85 dBc HD2, HD3
- SFDR: 97 dBFS Worst spur