Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
AFEx8201
16-Bit and 14-Bit Digital-to-Analog Converters (DACs) With Voltage Reference and Diagnostic
ADC for Low-Power Applications
1 Features
- Functional Safety-Capable
- Low quiescent current: 170µA (typical), 210µA (maximum)
- 16-bit or 14-bit monotonic high-performance DAC
- DAC output range: 0V to 2.5V
- Digital DAC slew-rate control
- 4LSB INL at 16 bits
- 0.07% FSR (max) TUE from –40°C to +125°C
- 12-bit 3.84kSPS ADC for advanced diagnostics
- Integrated 1.25V reference at 10ppm/°C (max)
- Internal 1.2288MHz oscillator with clock output
- Digital interfaces:
- Serial peripheral
interface (SPI)
- Universal asynchronous receiver-transmitter
(UART)
- Fault detection: CRC bit error checking, windowed watchdog
timer, diagnostic ADC
- Wide operating temperature: –55°C to +125°C