Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AM275x Signal Processing Microcontrollers
1 Features
Processor Cores:
Dual or Quad-core Arm® Cortex® R5F CPU with each core running up to 1 GHz
32KB I-Cache with 64-bit ECC per CPU core
4x8KB association
Single Error Correction, Double Error Detection ECC protected per 64 bits
32KB D-cache with 64-bit ECC per CPU core
4x8KB association
Single Error Correction, Double Error Detection ECC protected per 64 bits
64KB Tightly Coupled Memory (TCM) per core, with 32-bit ECC
Single Error Correction, Double Error Detection ECC protected per 64 bits
Two Banks, A and B, 32KB each
Bank B split into B0 and B1, 16KB each
128KB TCM for CPU0 in lockstep mode
Up to 128KB Remote L2 Cache
32B cache line
Up to 128KB L2 cache covering up to 16MB cacheable space
Read only, 8-way cache
Fast Local Copy (FLC) support
For each cluster, lockstep or independent dual core operation supported
Single or Dual C7x DSP core with
each core running up to 1GHz
L1 memory architecture
32KB I-Cache per
core
64KB D-Cache per
core
L2 memory architecture
2.25MB with ECC
protection on L2 SRAM
2MB
"Main" segment
256KB
"Auxiliary" segment
Matrix Multiply
Accelerator Version 3f (MMA3F) on DSP0
2x Asynchronous Audio Sample Rate Converter (ASRC)
140dB Signal-to-Noise ratio (SNR)
Up to 8 pairs of input and output streams (up to 16 channels total) per ASRC
Input and output sample
rates from 8KHz to 216KHz
16-, 18-, 20-, 24-bit data input/output
Memory Subsystem:
Flash and Memory Interfaces:
2 × Flash Sub Systems (FSS) that
support Octal Serial Peripheral Interface (OSPI) at up to 166MHz SDR and 166MHz
DDR at 1.8V and 3.3V with full XIP (eXecute In Place) which can be used for
1x FSS supporting OSPI
OptiFlash memory technology, Firmware Over-The-Air upgrades (FOTA), and
On The Fly Advanced Encryption Standard (OTFA)
1x FSS supporting OSPI or
HyperRAM
RAM expansion
1 × 8-bit Multi-Media Card/Secure Digital (eMMC/SD) interface
General Connectivity:
5 × Multichannel Audio Serial Ports (McASP)
Transmit and Receive Clocks up to 50MHz
Up to 26 Serial Data Pins across 5x McASP with Independent TX and RX Clocks
Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S) and Similar Formats
Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
FIFO Buffers for Transmit and Receive (256 Bytes)
Support for audio reference output clock
8 × Universal Asynchronous RX-TX (UART) modules
5 × Serial Peripheral Interface (SPI) controllers
8 × Inter-Integrated Circuit (I2C) ports
5 × Modular Controller Area Network (MCAN) modules with CAN-FD support
3 × Enhanced Pulse Width Modulation (ePWM) modules
6 × Enhanced Capture (ECAP) modules
1 × 12-bit Analog to Digital
Converters (ADC) with 4MSPS maximum sampling rate
Up to 167 General Purpose I/O (GPIO)
High Speed Interfaces
Integrated Ethernet Switch supporting (total 2 external ports)
RMII (10/100) or RGMII (10/100/1000)
IEEE 1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
Supports 802.1Qav (eAVB)
Clause 45 MDIO PHY management
Packet Classifier based on ALE engine with 512 classifiers
Priority flow control
Four CPU hardware interrupt pacing
IP/ UDP/ TCP checksum offload in hardware
USB 2.0
Port configurable as USB host, USB device, or USB Dual-Role device
Integrated USB VBUS detection
Security:
Hardware Security Module (HSM)
Dedicated dual-core ARM Cortex-M4F Security co-processor with dedicated interconnect for security
Dedicated security DMA and IPC subsystem for isolated processing
Secure boot support
Hardware-enforced Root-of-Trust (RoT)
Support to switch RoT via backup key
Support for takeover protection, IP protection, and anti-roll back protection
Cryptographic acceleration supported
Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
Supports cryptographic cores
AES - 128/192/256-bit key sizes
SHA2 - 224/256/384/512-bit support
DRBG with true random number generator
PKA (Public Key Accelerator) to Assist in RSA/ECC processing: RSA-4096 bits, ECDSA, SM2DSA, Curve25519/448
Supports Chinese crypto algorithms: SM3 and SM4
DMA support
Debugging security
Secure software controlled debug access
Security aware debugging
Trusted Execution Environment (TEE) supported
Arm TrustZone® based TEE
Extensive firewall support for isolation
Secure watchdog/timer/IPC
Secure storage support
On-the-Fly encryption and support for OSPI interface in XIP mode
Functional Safety:
Functional Safety-Compliant targeted [Automotive]
Developed for functional safety applications
Documentation to be made available to aid ISO 26262 functional safety system design
Systematic capability up to ASIL-D targeted
Hardware integrity up to ASIL-B targeted
Safety-related certification
Power Management:
Power modes supported by Device Manager:
Active
Standby
IO Retention
Boot Options:
UART
I2C EEPROM
OSPI NOR/NAND Flash
SD Card
eMMC
USB (host) Mass Storage
USB (device) boot from external host (DFU mode)
Ethernet
Technology / Package:
AEC-Q100 qualified for automotive applications
16-nm FinFET technology
15.8mm x 15.8mm, 0.8mm pitch
361-pin FCCSP