Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AM62Lx Sitara™ Processors
1 Features
Processor Cores:
- Dual 64-bit Arm®Cortex®-A53 microprocessor subsystem up to 1.25GHz
- Dual-core Cortex-A53 with 256KB L2 Cache
- Each A53 core has 32KB L1 DCache and 32KB L1 ICache
Memory Subsystem:
- 160KB of Shared On-Chip SRAM (OCSRAM)
- DDR Subsystem (DDRSS)
- Supports LPDDR4, DDR4 memory
types
- 16-bit data bus
- Supports speeds up to 1600MT/s
- Max DDR4 addressing range of 4GB
- Max LPDDR addressing range of 2GB
Multimedia:
- Display Subsystem
- Single display support
- Up to 1920x1080 @ 60fps
- Supported with independent PLL
- MIPI DSI (4 lanes DPHY) or DPI (24-bit RGB LVCMOS)
Security:
- Secure boot supported
- Hardware-enforced Root-of-Trust
(RoT)
- Support to switch RoT via backup
key
- Support for takeover protection, IP
protection, and anti-roll back protection
- Trusted Execution Environment (TEE)
supported
- Arm TrustZone® based TEE
- Extensive firewall support for
isolation
- Secure watchdog/timer/IPC
- Secure storage support
- Replay Protected Memory Block (RPMB)
support
- Dedicated Security Controller and dedicated security
DMA & IPC subsystem for isolated processing
- Cryptographic acceleration supported
- Session-aware cryptographic engine
with ability to auto-switch key-material based on incoming data stream
- Supports cryptographic cores
- AES – 128-/192-/256-bit key
sizes
- SHA2 – 224-/256-/384-/512-bit key
sizes
- DRBG with true random number
generator
- SM3 and SM4
- Public Key Engine (PKE) to Assist
in RSA/ECC processing for secure boot
- Debugging security
- Secure software controlled debug
access
- Security aware debugging
High Speed Interfaces:
- Integrated Ethernet switch supporting (total 2
external ports)
- RMII(10/100) or RGMII
(10/100/1000)
- IEEE1588 (Annex D, Annex E, Annex F
with 802.1AS PTP)
- Clause 45 MDIO PHY management
- Priority based flow control
- Packet Classifier based on ALE engine
with 64 classifiers
- Time sensitive networking (TSN)
support
- H/W interrupt Pacing
- IP/UDP/TCP checksum offload in
hardware
- Two
USB2.0 Ports
- Each port configurable as USB host,
USB peripheral, or USB Dual-Role Device (DRD mode)
- Integrated USB VBUS detection
General Connectivity:
- 8x
Universal Asynchronous Receiver-Transmitters (UARTs)
- All instances Support RTS and CTS
Flow Control
- Supports RS-485 external transceiver auto flow control
- 4x
Serial Peripheral Interface (SPI) controllers
- 5x
Inter-Integrated Circuit (I2C) ports
- 3x
Multichannel Audio Serial Ports (McASPs)
- Transmit and Receive clocks up to
50MHz
- Up to 4/6/16 Serial Data Pins across
3x McASPs with Independent TX and RX Clocks
- Supports Time Division Multiplexing
(TDM), Inter-IC Sound (I2S), and similar formats
- Supports Digital Audio Interface
Transmission (SPDIF, IEC60958-1, and AES-3 formats)
- FIFO buffers for Transmit and Receive
(256Bytes)
- Support for audio reference output
clock
- 3x
enhanced PWM modules (ePWM)
- 3x
enhanced Quadrature Encoder Pulse modules (eQEP)
- 3x
enhanced Capture modules (eCAP)
- General-Purpose I/O (GPIO), most LVCMOS I/O can be
configured as
GPIO
- 4 banks supported for dual-voltage (1.8V/3.3V) and the rest single-voltage (1.8V)
LVCMOS I/O banks
- 3x
Controller Area Network (CAN) with optional CAN-FD support
- Conforms with CAN Protocol 2.0 A, B,
and ISO 11898-1
- Full CAN-FD support (up to 64 data
bytes)
- Speed up to 8Mbps
- 1x 12-bit Analog-to-Digital Converter
(ADC)
- 10 bits of effective resolution (ENOB
≅ 10)
- Up to 4MSPS
- 4x analog inputs
(time-multiplexed)
Media and Data Storage:
- 3x Multi-Media Card/Secure Digital® (MMC/SD®) interface
- 1x 8-bit eMMC interface up to HS200
speed
- 2x 4-bit SD/SDIO interface up to
UHS-I
- Compliant with eMMC 5.1, SD 3.0, and
SDIO Version 3.0
- 1× General-Purpose Memory Controller
(GPMC) up to 133MHz
- Flexible 8- and 16-Bit Synchronous or
Asynchronous Memory Interfaces with up to four Chip Selects
- Supports 16-bit Muxed Address/Data
schemes (AD, AAD)
- Uses BCH code to support 4-, 8-, or
16-bit ECC
- Uses Hamming code to support 1-bit
ECC
- Error Locator Module (ELM)
- OSPI/QSPI with DDR / SDR support
- Support for Serial NAND and Serial
NOR Flash devices
- 4GBytes memory address support
Power
Management:
- Active power management features such as
auto clock gating, power gating, and dynamic frequency scaling
- Several low-power features supported
- Low-Power Modes
- RTC Only
- RTC Only + DDR Self-refresh
- DeepSleep
- Standby
Boot Options:
- UART
- OSPI/QSPI Flash
- GPMC NAND Flash
- SD Card
- eMMC
- USB (host) Mass storage
- USB (device) boot from external host (DFU
mode)
Technology / Package:
- 16-nm Technology
- 11.9mm ×11.9mm, 0.5mm VCA, 373-pin FCCSP BGA
package (ANB)