Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC0x36
Precision, ±1V Input,
Basic and
Reinforced Isolated Delta-Sigma Modulators With External
Clock
1 Features
- Linear input voltage range: ±1V
- High input impedance: 1GΩ (typical)
- Supply voltage range:
- High-side (AVDD): 3.0V to 5.5V
- Low-side (DVDD): 2.7V to 5.5V
- Low DC errors:
- Offset error: ±0.9mV (maximum)
- Offset drift: 8.5µV/°C (maximum)
- Gain error: ±0.25%
(maximum)
- Gain drift: ±35ppm/°C (maximum)
- High CMTI: 150V/ns (minimum)
- Missing high-side supply detection
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0236: Basic isolation
- AMC0336: Reinforced Isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
- Fully specified over the extended industrial temperature
range: –40°C to +125°C