Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC0x11S Precision, 2.25V Input,
Basic and Reinforced Isolated Amplifiers with Fixed-Gain and
Single-Ended Output
1 Features
- Linear input
voltage range: 0 to 2.25V
- High input impedance: 1GΩ (typical)
- Supply voltage range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Fixed gain: 1V/V
- Single-ended output
- Low DC errors:
- Offset error: ±1mV (maximum)
- Offset drift: ±25µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±40ppm/°C (maximum)
- Nonlinearity: ±0.02% (maximum)
- High CMTI: 50V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0211S: Basic isolation
- AMC0311S: Reinforced Isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
- Fully specified over the industrial
temperature range: –40°C to +105°C