The AMC1202 is a precision, isolated amplifier with an output separated
from the input circuitry by an isolation barrier that is highly resistant to
magnetic interference. This barrier is certified to provide basic galvanic isolation
of up to 3 kVRMS according to VDE V 0884-11 and UL1577, and supports a
working voltage of up to 1 kVRMS.
The isolation barrier separates parts
of the system that operate on different common-mode voltage levels and protects the
low-voltage side from hazardous voltages and damage.
The input of the AMC1202 is optimized for direct connection to a low-impedance shunt
resistor or other low-impedance voltage source with low signal levels. The excellent
DC accuracy and low temperature drift supports accurate current control in PFC
stages, DC/DC converters, traction inverters, and OBCs over the full automotive
temperature range from –40°C to +125°C.
The integrated missing shunt and
missing high-side supply detection features simplify system-level design and
diagnostics.
Device
Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
AMC1202 |
SOIC (8) |
5.85 mm × 7.50
mm |
(1) For all available packages, see the orderable addendum at
the end of the data sheet.