Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC1301 Precision, ±250-mV Input, Reinforced Isolated Amplifier
1 Features
- ±250-mV input voltage range
optimized for current measurements using shunt resistors
- Fixed gain: 8.2 V/V
- Low DC errors:
- Offset error: ±0.2 mV
(max)
- Offset drift: ±3 µV/°C
(max)
- Gain error: ±0.3%
(max)
- Gain drift: ±50 ppm/°C
(max)
- Nonlinearity: 0.03%
(max)
- 3.3-V operation on high-side and
low-side
- System-level diagnostic
features
- Safety-related certifications:
- 7070-VPK
reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000-VRMS
isolation for 1 minute per UL1577
- Fully specified over the extended industrial
temperature range: –40°C to +125°C
2 Applications
- Shunt-resistor-based current
sensing in: