Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC1333M10 Precision, ±1-V Input, Reinforced Isolated Delta-Sigma Modulator With 10-MHz Internal Clock
1 Features
- Linear input voltage range: ±1 V
- High input impedance: 2.4 GΩ (typ)
- Low DC errors:
- Offset error: ±0.5 mV
(max)
- Offset drift: ±4 µV/°C
(max)
- Gain error: ±0.2%
(max)
- Gain drift: ±40 ppm/°C
(max)
- High CMTI: 100 kV/µs (min)
- Internal 10-MHz clock generator
- Missing high-side supply detection
- Low EMI: Meets CISPR-11 and
CISPR-25 standards
- Safety-related certifications:
- 8000-VPEAK reinforced isolation per
DIN EN IEC 60747-17 (VDE 0884-17)
- 5700-VRMS isolation for 1 minute per
UL1577
- Fully specified over extended
industrial temperature range: –40°C to +125°C