Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC1350 Precision, ±5-V Input, Reinforced Isolated Amplifier
1 Features
- Linear input voltage range: ±5 V
- High input impedance: 1.25 MΩ (typ)
- Fixed gain: 0.4
V/V
- Low DC errors:
- Offset error ±1.5 mV
(max)
- Offset drift: ±15 μV/°C (max)
- Gain error: ±0.2%
(max)
- Gain drift: ±35 ppm/°C (max)
- Nonlinearity ±0.02% (max)
- Operation on high-side and low-side: 3.3 V or 5
V
- High CMTI: 100 kV/μs (min)
- Fail-safe output
- Safety-related
certifications:
- 7070-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5000-VRMS isolation for 1 minute per
UL1577
- Fully specified over the extended industrial
temperature range: –40°C to +125°C