Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC3306M25 High-Precision, ±250-mV Input, Reinforced Isolated Delta-Sigma Modulator With Integrated DC/DC Converter
1 Features
- 3.3-V or 5-V single supply with integrated DC/DC converter
- ±250-mV input voltage range optimized for current measurement using shunt resistors
- Low DC errors:
- Offset error: ±50 µV (max)
- Offset drift: ±1 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±35 ppm/°C (max)
- High CMTI: 75 kV/µs (min)
- System-level diagnostic features
- Low EMI: Meets CISPR-11 and
CISPR-25 standards
- Safety-related certifications:
- 6000-VPEAK reinforced isolation per
DIN VDE V 0884-11
- 4250-VRMS isolation for 1 minute per
UL1577
- Fully specified over the extended industrial
temperature range: –40°C to +125°C