Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC3311 Precision, 2-V Input, Reinforced Isolated Amplifier
With Integrated DC/DC Converter
1 Features
- Single-supply operation (3.3 V or
5 V) with integrated DC/DC converter
- Input voltage range (2 V)
optimized for voltage measurements with high input impedance
- Fixed gain: 1.0
- Low DC errors:
- Offset error: ±1 mV
(max)
- Offset drift: ±10 µV/°C
(max)
- Gain error: ±0.2%
(max)
- Gain drift: ±40 ppm/°C
(max)
- Nonlinearity: ±0.02%
(max)
- High CMTI: 85 kV/µs (min)
- System-level diagnostic
features
- Meets CISPR-11 and CISPR-25 EMI standards
- Safety-related certifications:
- 6000-VPK
reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 4250-VRMS
isolation for 1 minute per UL1577
- Fully specified over the
extended industrial temperature range: –40°C to +125°C