Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC3330
Precision, ±1V Input, Reinforced Isolated
Amplifier
With Integrated DC/DC Converter
1 Features
- 3.3V or 5V single supply
operation with integrated DC/DC converter
- ±1V input voltage range optimized
for voltage measurements with high input impedance
- Fixed gain: 2.0
- Low DC errors:
- Gain error: ±0.2%
(max)
- Gain drift: ±45ppm/°C
(max)
- Offset error: ±0.3mV
(max)
- Offset drift: ±4µV/°C
(max)
- Nonlinearity: ±0.02%
(max)
- High CMTI: 85kV/µs (min)
- System-level diagnostic
features
- Safety-related certifications:
- 6000VPK
reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 4250VRMS
isolation for 1 minute per UL1577
- Meets CISPR-11 and CISPR-25 EMI standards