Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC3336-Q1 High-Precision, ±1-V Input, Reinforced Isolated Delta-Sigma Modulator With Integrated DC/DC Converter
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1:
–40°C to +125°C, TA
- 3.3-V or 5-V single supply with integrated DC/DC converter
- ±1-V input voltage range optimized for voltage measurements
- Input resistance: 1 GΩ (typ)
- Low DC errors:
- Offset error: ±0.3 mV (max)
- Offset drift: ±4 μV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±40 ppm/°C (max)
- High CMTI: 90 kV/µs (min)
- System-level diagnostic features
- Low EMI: meets CISPR-11 and CISPR-25 standards
- Safety-related certifications:
- 6000-VPEAK reinforced isolation per
DIN VDE V 0884-11
- 4250-VRMS isolation for 1 minute per UL1577