Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC7908 8-Channel Power-Amplifier Monitor and Controller
1 Features
- Eight analog outputs
- Eight monotonic DACs:
1.22mV resolution
- Automatically configured
output ranges:
- Positive output
voltage: 0V to 10V
- Negative output
voltage: –10V to 0V
- High current drive
capability
- High capacitive load
tolerance
- Output on and off control
switches
- Fast switching time
- Low resistance
- Multichannel ADC monitor
- Two high-voltage external
inputs: 0V to 85V
- Two high-side
current-sense amplifiers: up to 85V common-mode range
- Local temperature sensor:
±2.5°C accuracy
- Output sequence control for
start-up and shutdown events
- Internal 2.5V reference
- SPI and I2C interface:
1.65V to 3.6V operation
- SPI: 4-wire
interface
- I2C: 16 target
addresses
- Specified temperature range:
–40°C to +125°C
- Operating temperature range:
–40°C to +150°C