The bq2026 is a 1.5K-bit serial EPROM containing a factory-programmed, unique 48-bit identification number, 8-bit family code, and a 64-bit status register.
The bq2026 SDQ™ interface requires only a single connection and a ground return. The SDQ pin is also the sole power source for the bq2026.
The small surface-mount package options saves printed-circuit-board space, while the low cost makes it ideal for applications such as battery-pack configuration parameters, record maintenance, asset tracking, product-revision status, and access-code security.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq2026 | SOT-23 (3) | 4.30 mm × 4.30 mm |
TO-92 (3) | 2.92 mm × 1.30 mm |