Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ2405x 1-A, Single-Cell Li-Ion and Li-Pol Battery Charger With Automatic Adaptor and USB Detection
1 Features
- Charging
- 1% Charge voltage accuracy
- 10% Charge current accuracy
- Pin selectable USB 100-mA and 500-mA maximum input current limit
- Programmable termination and precharge threshold
- Protection
- 30-V Input Rating; With 6.6-V input overvoltage protection
- Input voltage dynamic power management
- 125 °C Thermal regulation; 150°C thermal shutdown protection
- OUT Short-circuit protection and ISET short detection
- Operation over JEITA range through battery NTC - ½ fast-charge-current at cold, 4.06 V at hot
- Fixed 10-hour safety timer
- System
- Auto input source detection (D+, D– pins)
- No device transceiver required
- USB Friendly
- Automatic termination and timer disable mode (TTDM) for absent battery pack with thermistor
- Status indication – charging/done
- Available in small 2-mm × 2-mm package