Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ25616/616J Standalone 1-Cell 3.0-A Buck Battery Charger with Power Path and 1.2-A Boost Operation
1 Features
- High-efficiency, 1.5-MHz,
synchronous switch-mode buck charger
- 92% charge efficiency at
2 A from 5-V input
- ±0.5% charge
voltage regulation
- Adjustable charge voltage
from VSET pin supports 4.1 V, 4.2 V, and 4.35 V with ±0.4% regulation
accuracy
- ±6% charge current
regulation
- ±7.5% input current
regulation
- Supports JEITA (BQ25616J)
or Hot/Cold (BQ25616) temperature sensing profile
- 10-hr charging safety
timer
- Support USB On-The-Go (OTG)
- 5-Vboost converter with
up to 1.2-A output
- 92% boost efficiency at
1-A output
- Accurate constant current
(CC) limit
- Soft-start up to 500-µF
capacitive load
- PFM mode for light load
operation
- Single input supporting USB
input, high-voltage adapter, or wireless power
- Support 4-V to 13.5-V
input voltage range with 22-V absolute max input rating
- 130-ns fast turn-off
input overvoltage protection with optional external OVPFET standing input voltage up to 30
V
- Programmable input
current limit (IINDPM) with
ILIM pin
- VINDPM threshold automatically tracks
battery voltage for maximum power
- Auto detect USB SDP, CDP,
DCP and nonstandard adaptors
- Narrow VDC (NVDC) power path
management
- System instant-on with no
battery or deeply discharged battery
- Low RDSON 19.5-mΩ
BATFET to minimize charging loss and extend battery run time
- 9.5-µA low battery leakage
current with system standby
- High integration includes all
MOSFETs, current sensing and loop compensation
- Safety Related
Certifications:
- IEC 62368-1 CB
Certification