Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ27426 System-Side Impedance Track™ Fuel Gauge
1 Features
- Single-cell Li-ion battery fuel
gauge
- Resides on system
board
- Supports embedded or
removable batteries
- Powers directly from the
battery with integrated LDO
- Supports a low-value
external sense resistor (10 mΩ)
- Ultra low 9 μA operating current when the load is
below 10 mA, set by Sleep Current threshold.
- Battery fuel gauging based on
patented Impedance Track™ technology
- Provides three selectable
preprogrammed profiles for 4.2-V, 4.35-V, and 4.4-V cells
- Reports remaining
capacity and state-of-charge (SOC) with smoothing filter
- Adjusts automatically for
battery aging, self-discharge, temperature, and rate changes
- Estimates battery
state-of-health (aging)
- Microcontroller peripheral
interface supports:
- 400-kHz I2C
serial interface
- Configurable SOC
interrupt or
battery low digital output
warning
- Internal temperature
sensor or host reported temperature or external thermistor