Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ28Z620 Impedance Track™ Gas Gauge and Protection Solution for 1-Series to 2-Series Cell Li-Ion Battery Packs
1 Features
- Autonomous battery charging
control, using a dedicated MASTER mode I2C interface
- 400-kHz I2C bus
communications
interface,
including
a
1.2-V
logic level for high-speed programming and data access
- Cell balancing with an internal
bypass to optimize battery health
- A high-side protection N-CH FET
drive enables serial bus communication during fault conditions
- Programmable protection levels
for voltage, current, and temperature
- Analog front-end with two
independent ADCs
- Support for simultaneous
current and voltage sampling
- High-accuracy coulomb
counter with input offset error < 1 µV (typical)
- Supports down to
0.5-mΩ
current sense resistor while capable of 1-mA current measurement
- SHA-1 authentication responder
for increased battery pack security
- Compact 12-pin VSON package
(DRZ)