The BQ2946xx family of products is a
secondary-level overvoltage monitor and protector for Li-Ion battery pack systems.
The cell is monitored for overvoltage condition and triggers an internal counter
once the OVP threshold is exceeded; after a fixed set delay, the out is transitioned
to a high level. The output is reset (goes low) if the cell voltage drops below the
set threshold minus the hysteresis.
Device Information
PART NUMBER(1) |
PACKAGE |
BODY SIZE (NOM) |
BQ294602 |
SON (6) |
2.00 mm × 2.00 mm |
BQ294604 |
BQ294624 |
BQ294682 |
(1) For all available packages, see the orderable addendum at the
end of the data sheet.
Simplified Schematic