Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BQ296xxx Overvoltage Protection for 2-Series, 3-Series, and 4-Series Cell
Li-Ion Batteries with Regulated Output Supply
1 Features
- 2-series, 3-series, and 4-series cell overvoltage protection (OVP)
- Fixed delay timer to trigger FET drive output
(3-s, 4-s, 5.5-s, or 6.5-s options)
- Factory programmed OVP threshold (threshold range
3.85V to 4.6V)
- Output options: active high
- High-accuracy overvoltage protection: ±10mV
- Regulated supply output with self-disable and/or external enable/disable control
- Options: 3.3V, 2.5V, and 1.8V
(BQ2961)
- Options: 3.3V, 3.15V, 3.0V (BQ2962)
- Low power consumption ICC ~ 4µA
(VCELL(ALL) < VPROTECT)
- Extra low power consumption with reg output
disabled, ICC ~ 1.2µA
- Low leakage current per cell input <
100nA
- Small package footprint