Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
bq76200 high-voltage battery pack front-end charge/discharge high-side NFET driver
1 Features
- CHG and DSG high-side NMOS FET drivers for battery protection fast FET turn-on and turn-off times
- Pre-charge PFET driver (for current-limited pre-charge of significantly depleted cell-pack)
- Independent digital enable control for charging and discharging
- Minimal external components needed
- Scalable external capacitor-based charge pump to accommodate a different range of FETs in parallel
- High-voltage tolerant (100-V absolute maximum)
- Internal switch to enable pack-voltage sensing
- Common and separate charge and discharge path configuration support
- Designed to work directly with bq76940, bq76930, and bq76920 battery monitors
- Current consumption:
- NORMAL mode: 40 µA
- SHUTDOWN: < 10 µA maximum