Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ76952 3-Series to 16-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, and LiFePO4 Battery Packs
1 Features
- Battery monitoring capability for 3-series to
16-series cells
- Integrated charge pump for high-side NFET
protection with optional autonomous recovery
- Extensive protection suite
including voltage, temperature, current, and
internal diagnostics
- Two independent ADCs
- Support for simultaneous current and voltage
sampling
- High-accuracy coulomb counter with input offset
error < 1 µV (typical)
- High accuracy cell voltage
measurement < 10 mV (typical)
- Wide-range current applications (±200-mV
measurement range across sense resistor)
- Integrated secondary chemical
fuse drive protection
- Autonomous or host-controlled
cell balancing
- Multiple power modes (typical battery pack
operating range conditions)
- NORMAL mode: 286 µA
- Multiple SLEEP mode options: 24 µA to 41 µA
- Multiple DEEPSLEEP mode options: 9 µA to 10
µA
- SHUTDOWN mode: 1 µA
- High-voltage tolerance of 85 V
on cell connect and select additional pins
- Tolerant of random cell attach sequence on
production line
- Support for temperature sensing
using internal sensor and up to nine external
thermistors
- Integrated one-time-programmable
(OTP) memory programmable by customers on
production line
- Communication options include
400-kHz I2C, SPI, and HDQ one-wire
interface
- Dual-programmable LDOs for external system
usage
- 48-pin TQFP package (PFB)