Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ7716xy Overvoltage Protection for 2-Series to 4-Series Cell Li-Ion Batteries with External Delay Capacitor
1 Features
- 2-, 3-, and 4-series cell
overvoltage protection
- External capacitor-programmed
delay timer
- Fixed OVP threshold
- High-accuracy overvoltage
protection:
±10 mV
- Low power consumption
ICC ≈ 1 µA
(VCELL(ALL)
< VPROTECT)
- Low leakage current per cell
input < 100 nA
- Small package footprint
- 8-pin WSON (3.00 mm ×
4.00 mm)