Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ7718 Overvoltage Protection for 2-Series to 5-Series Cell Li-Ion Batteries with Internal Delay Timer
1 Features
- 2-, 3-, 4-, and 5-series cell overvoltage protection
- Internal delay timer
- Fixed OVP threshold
- High-accuracy overvoltage protection:
± 10 mV - Low power consumption ICC ≈ 1 µA
(VCELL(ALL) < VPROTECT) - Low leakage current per cell input < 100 nA
- Functional Safety-Capable
- Package footprint options:
- Small 8-pin QFN (3.00 mm × 4.00 mm)
- Leaded 8-pin MSOP (3.00 mm × 5.00 mm, including leads)