Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CC1352P SimpleLink™ High-Performance Multi-Band Wireless MCU With Integrated Power Amplifier
1 Features
- Microcontroller
- Powerful 48-MHz Arm® Cortex®-M4F processor
- EEMBC CoreMark® score: 148
- 352KB of in-system programmable flash
- 256KB of ROM for protocols and library functions
- 8KB of cache SRAM (alternatively available as general-purpose RAM)
- 80KB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high
reliability of operation.
- 2-pin cJTAG and JTAG debugging
- Supports over-the-air (OTA) update
- Ultra-low power sensor controller with 4KB of SRAM
- Sample, store, and process sensor data
- Operation independent from system CPU
- Fast wake-up for low-power operation
-
TI-RTOS, drivers, bootloader, Bluetooth® 5.2 low energy controller, and IEEE 802.15.4 MAC in ROM for optimized application size
- RoHS-compliant package
- 7-mm × 7-mm RGZ VQFN48 (26 GPIOs)
- Peripherals
- Digital peripherals can be routed to any GPIO
- 4× 32-bit or 8× 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 2× comparators with internal reference DAC
(1× continuous
time, 1× ultra-low power)
- Programmable current source
- 2× UART
- 2× SSI (SPI, MICROWIRE, TI)
- I2C and I2S
- Real-time clock (RTC)
- AES 128- and 256-bit cryptographic accelerator
- ECC and RSA public key hardware accelerator
- SHA2 accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
- Capacitive sensing, up to 8 channels
- Integrated temperature and battery monitor
- External system
- On-chip buck DC/DC converter
- TCXO support
- Low power
- Wide supply voltage range: 1.8 V to 3.8 V
-
Active mode RX: 5.8 mA (3.6 V, 868 MHz), 6.9 mA (3.0 V, 2.4 GHz)
-
Active mode TX at +20 dBm: 63 mA (3.3 V, 915 MHz), 85 mA (3.0 V, 2.4 GHz)
-
Active mode TX at +10 dBm: 22 mA (2.4 GHz)
-
Active mode MCU 48 MHz (CoreMark):
2.9 mA (60
μA/MHz)
- Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 μA
- Sensor controller, active mode, 24 MHz, running infinite loop: 808 μA
-
Standby: 0.85 µA (RTC on, 80KB RAM and CPU retention)
-
Shutdown: 150 nA (wakeup on external events)
- Radio section
-
Multi-band sub-1 GHz and 2.4 GHz RF transceiver compatible with Bluetooth 5.2 Low Energy and earlier LE
specifications, and IEEE 802.15.4 PHY and MAC
-
3-wire, 2-wire, 1-wire PTA coexistence mechanisms
-
Excellent receiver sensitivity:
-121 dBm for SimpleLink long-range mode
-110 dBm at 50 kbps, -105 dBm for
Bluetooth 125-kbps (LE Coded PHY)
-
Output power up to +20 dBm with temperature compensation
- Suitable for systems targeting compliance with worldwide radio frequency regulations
-
ETSI EN 300 220 Receiver Category 1.5 and 2,
EN 300 328,
EN 303 131, EN 303 204 (Europe)
-
EN 300 440 Category 2
- FCC CFR47 Part 15
- ARIB
STD-T108 and STD-T66
-
Wide standard support
-
Wireless protocols
-
Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE
802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY®, Wireless M-Bus, Wi-SUN®, KNX RF, Amazon Sidewalk, proprietary systems, SimpleLink™ TI 15.4-Stack (Sub-1 GHz), and dynamic multiprotocol manager (DMM) driver.
- Development Tools and Software