Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CC2650MODA SimpleLink™ Bluetooth® low energy Wireless MCU Module
1 Device Overview
1.1 Features
- Microcontroller
- Powerful ARM®Cortex®-M3
- EEMBC CoreMark® Score: 142
- Up to 48-MHz Clock Speed
- 128KB of In-System Programmable Flash
- 8KB of SRAM for Cache
- 20KB of Ultra-Low-Leakage SRAM
- 2-Pin cJTAG and JTAG Debugging
- Supports Over-The-Air (OTA) Upgrade
- Ultra-Low-Power Sensor Controller
- Can Run Autonomous From the Rest of the System
- 16-Bit Architecture
- 2KB of Ultra-Low-Leakage SRAM for
Code and Data
- Efficient Code Size Architecture, Placing Drivers, Bluetooth® low energy Controller, IEEE® 802.15.4 Medium Access Control (MAC), and Bootloader in ROM
- Integrated Antenna
- Peripherals
- All Digital Peripheral Pins Can Be Routed to Any GPIO
- Four General-Purpose Timer Modules
(8 × 16-Bit or 4 × 32-Bit Timer, PWM Each)
- 12-Bit ADC, 200-ksamples/s, 8-Channel
Analog MUX
- Continuous Time Comparator
- Ultra-Low-Power Analog Comparator
- Programmable Current Source
- UART
- 2 × SSI (SPI, MICROWIRE, TI)
- I2C
- I2S
- Real-Time Clock (RTC)
- AES-128 Security Module
- True Random Number Generator (TRNG)
- 15 GPIOs
- Support for Eight Capacitive Sensing Buttons
- Integrated Temperature Sensor
- External System
- On-Chip Internal DC-DC Converter
- No External Components Needed, Only Supply Voltage
- Low Power
- Wide Supply Voltage Range
- Operation from 1.8 to 3.8 V
- Active-Mode RX: 6.2 mA
- Active-Mode TX at 0 dBm: 6.8 mA
- Active-Mode TX at +5 dBm: 9.4 mA
- Active-Mode MCU: 61 µA/MHz
- Active-Mode MCU: 48.5 CoreMark/mA
- Active-Mode Sensor Controller:
0.4 mA + 8.2 µA/MHz
- Standby: 1 µA (RTC Running and RAM/CPU Retention)
- Shutdown: 100 nA (Wake Up on External Events)
- RF Section
- 2.4-GHz RF Transceiver Compatible With Bluetooth low energy (BLE) 5.1 Specification and IEEE 802.15.4 PHY and MAC
- CC2650MODA RF-PHY Qualified (QDID: 88415)
- Excellent Receiver Sensitivity (–97 dBm for Bluetooth low energy and –100 dBm for 802.15.4), Selectivity, and Blocking Performance
- Programmable Output Power up to +5 dBm
- Pre-certified for Compliance With Worldwide Radio Frequency Regulations
- ETSI RED (Europe)
- IC (Canada)
- FCC (USA)
- ARIB STD-T66 (Japan)
- JATE (Japan)
- Tools and Development Environment
- Full-Feature and Low-Cost Development Kits
- Multiple Reference Designs for Different RF Configurations
- Packet Sniffer PC Software
- Sensor Controller Studio
- SmartRF™ Studio
- SmartRF Flash Programmer 2
- IAR Embedded Workbench® for ARM
- Code Composer Studio™