Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CC2652P SimpleLink™
Multiprotocol 2.4GHz Wireless MCU
with Integrated Power
Amplifier
1 Features
- Microcontroller
- Powerful
48MHz
Arm®
Cortex®-M4F processor
- EEMBC CoreMark® score: 148
- 352kB
of in-system programmable flash
- 256kB
of ROM for protocols and library functions
- 8kB
of cache SRAM (alternatively available as general-purpose RAM)
- 80kB
of ultra-low leakage SRAM. The SRAM is protected by parity to ensure
high reliability of operation.
- 2-pin cJTAG and JTAG
debugging
- Supports over-the-air
(OTA) update
- Ultra-low power sensor controller
with
4kB
of SRAM
- Sample, store, and
process sensor data
- Operation independent
from system CPU
- Fast wake-up for
low-power operation
-
TI-RTOS, drivers, bootloader, Bluetooth® 5.2 low
energy controller, and IEEE 802.15.4 MAC in ROM for optimized application
size
- RoHS-compliant package
- 7mm
×
7mm
RGZ VQFN48 (26 GPIOs)
- Peripherals
- Digital peripherals can
be routed to any GPIO
- 4× 32-bit or 8× 16-bit
general-purpose timers
- 12-bit ADC, 200
kSamples/s, 8 channels
- 2× comparators with
internal reference DAC
(1× continuous
time, 1× ultra-low power)
- Programmable current
source
- 2× UART
- 2× SSI (SPI, MICROWIRE,
TI)
- I2C and
I2S
- Real-time clock
(RTC)
- AES 128- and 256-bit
cryptographic accelerator
- ECC and RSA public key
hardware accelerator
- SHA2 accelerator (full
suite up to SHA-512)
- True random number
generator (TRNG)
- Capacitive sensing, up to
eight
channels
- Integrated temperature
and battery monitor
- External system
- On-chip buck DC/DC
converter
- Low
power
-
Active mode RX:
6.9mA
-
Active mode TX
0dBm:
7.3mA
-
Active mode TX
5dBm:
9.6mA
-
Active mode TX
at
+10dBm:
22mA
-
Active mode TX at
+20dBm:
85mA
-
Active mode MCU
48MHz
(CoreMark):
3.4mA
(71μA/MHz)
- Sensor controller, low
power-mode,
2MHz,
running infinite loop: 30.1μA
- Sensor controller, active
mode,
24MHz,
running infinite loop:
808μA
-
Standby:
0.94µA
(RTC on,
80kB
RAM and CPU retention)
-
Shutdown:
150nA
(wakeup on external events)
- Radio section
-
2.4GHz RF transceiver compatible with Bluetooth 5.2 low
energy and earlier LE specifications
and IEEE 802.15.4 PHY and MAC
-
3-wire,
2-wire, 1-wire PTA coexistence mechanisms
-
Excellent receiver sensitivity:
–100dBm for 802.15.4 (2.4GHz),
–105dBm for Bluetooth 125kbps (LE
Coded PHY)
-
Output power up to +20dBm with temperature
compensation
- Suitable for systems
targeting compliance with worldwide radio frequency regulations
-
EN 300 328,
(Europe)
-
EN 300 440 Category 2
- FCC CFR47 Part
15
- ARIB
STD-T66 (Japan)
-
Wireless
protocols
-
Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE 802.15.4,
IPv6-enabled smart objects (6LoWPAN), proprietary systems, SimpleLink™ TI
15.4 stack (2.4GHz), and dynamic multiprotocol manager (DMM)
driver.
- Development Tools and Software