Wireless microcontroller
Ultra-low power sensor controller
Low power consumption
Wireless protocol support
High performance radio
-103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY
Output power up to +10 dBm with temperature compensation
Regulatory compliance
MCU peripherals
Security enablers
Development tools and software
Operating range
Package
The SimpleLink™CC2652PSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:
The CC2652PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2652PSIPMOTR | QFM (73) | 7.00 mm × 7.00 mm |