Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SimpleLink™ Wi-Fi CC3135MOD Dual-Band Network Processor Module
1 Features
- Fully integrated and green/RoHS module includes all required clocks, serial peripheral interface (SPI) flash, and passives
- Integrated Wi-Fi® and internet protocols
- 802.11a/b/g/n: 2.4GHz and 5GHz
- FCC, IC/ISED, ETSI/CE, and MIC certified
- FIPS 140-2 Level 1 validated IC inside
- Rich set of IoT security features helps developers protect data
- Low-power modes for battery powered application
- Coexistence with 2.4GHz radios
- Industrial temperature: –40°C to +85°C
- Wi-Fi network processor subsystem:
- Wi-Fi core:
- 802.11 a/b/g/n 2.4GHz and 5GHz
- Modes:
- Access Point (AP)
- Station (STA)
- Wi-Fi Direct® (only supported on 2.4GHz)
- Security:
- WEP
- WPA™/ WPA2™ PSK
- WPA2 Enterprise
- WPA3™ Personal
- WPA3™ Enterprise
- Internet and application protocols:
- HTTPs server, mDNS, DNS-SD, DHCP
- IPv4 and IPv6 TCP/IP stack
- 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
- Built-in power management subsystem:
- Configurable low-power profiles (always on, intermittently connected, tag)
- Advanced low-power modes
- Integrated DC/DC regulators
- Application throughput
- Multilayered Security Features:
- Separate execution environments
- Networking security
- Device identity and key
- Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
- File system security (encryption, authentication, access control)
- Initial secure programming
- Software tamper detection
- Secure boot
- Certificate signing request (CSR)
- Unique per device key pair
- Recovery mechanism – ability to recover to factory defaults
- Power-Management Subsystem:
- Integrated DC/DC converters support a wide range of supply voltage:
- Single wide-voltage supply, VBAT: 2.3V to 3.6V
- Advanced low-power modes:
- Shutdown: 1 µA, hibernate: 5.5µA
- Low-power deep sleep (LPDS): 115µA
- Idle connected (MCU in LPDS): 710µA
- RX traffic (MCU active): 53mA
- TX traffic (MCU active): 223mA
- Wi-Fi TX power
- 2.4GHz: 16dBm at 1 DSSS
- 5GHz: 15.1dBm at 6 OFDM
- Wi-Fi RX sensitivity
- 2.4GHz: –94.5dBm at 1 DSSS
- 5GHz: –89dBm at 6 OFDM
- Additional integrated components on module
- 40.0MHz crystal with internal oscillator
- 32.768kHz crystal (RTC)
- 32Mbit SPI Serial Flash
- RF filters, diplexer, and passive components
- QFM package
- 1.27mm pitch, 63-pin, 20.5mm × 17.5mm QFM package for easy assembly and low-cost PCB design
- Module supports SimpleLink Developers Ecosystem