Extended Features List:
The SoC Wireless MCU CC3220x device comes in three variants: CC3220R, CC3220S, and C3220SF.
Start your internet-of-things (IoT) design with a Wi-Fi CERTIFIED™ Wireless Microcontroller. The SimpleLink™ Wi-Fi® CC3220x device family is a system-on-chip (SoC) solution, that integrates two processors within a single-chip:
These devices introduce new features and capabilities that further simplify the connectivity of things to the internet. The main new features include the following:
The CC3220x device family is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs and E2E™ community that supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs. For more information, visit the SimpleLink™ MCU Platform.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC3220RM2ARGKR/T | VQFN (64) | 9.00 mm × 9.00 mm |
CC3220SM2ARGKR/T | VQFN (64) | 9.00 mm × 9.00 mm |
CC3220SF12ARGKR/T | VQFN (64) | 9.00 mm × 9.00 mm |
Figure 4-1 shows the functional block diagram of the CC3220x SimpleLink Wi-Fi solution.
Figure 4-2 shows the CC3220x hardware overview.
Figure 4-3 shows an overview of the CC3220x embedded software.
Changes from November 29, 2018 to May 13, 2021 (from Revision B (November 2018) to Revision C (May 2021))
Table 6-1 shows the features supported across different CC3220 devices.
FEATURE | DEVICE | ||
---|---|---|---|
CC3220R | CC3220S | CC3220SF | |
On-Chip Application Memory | |||
RAM | 256KB | 256KB | 256KB |
Flash | – | – | 1MB |
Security Features | |||
Enhanced Application Level Security | – | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
Hardware Acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
Additional Networking Security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Secure Boot | No | Yes | Yes |
Additional Features | |||
Standard | 802.11 b/g/n | ||
TCP/IP Stack | IPv4, IPv6 | ||
Package | 9 mm × 9 mm VQFN | ||
Sockets | 16 |
For information about other devices in this family of products or related products, see the following links: