Refer to the PDF data sheet for device specific package drawings
Key Features
Wi-Fi 6 (802.11ax)
Bluetooth® low energy 5.4 in CC33x1 devices
Companion IC to any processor or MCU host capable of running a TCP/IP stack
Integrated 2.4 GHz PA for complete wireless solution with up to +20.5 dBm output power.
Operating temperature: -40°C to +105°C
Application throughput up to 50 Mbps