SCHS176E November 1997 – July 2022 CD54HC283 , CD54HCT283 , CD74HC283 , CD74HCT283
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC283 and CDx4HCT283 contain 4-bit binary adders. The HCT device has TTL-voltage compatible inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC283 | J (CDIP, 16) | 24.38 mm × 6.92 mm |
CD74HC283CD74HC283 | D (SOIC, 16) | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 6.35 mm | |
CD74HCT283CD74HCT283 | D (SOIC, 16) | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 6.35 mm |
Changes from Revision D (October 2003) to Revision E (July 2022)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | – 0.5 | 7 | V | |
IIK | Input diode current | For VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output diode current | For VO < –0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Drain current, per output | For –0.5 V < VO < VCC + 0.5 V | ±25 | mA | |
IO | Output source or sink current per output pin | For VO > –0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature range | – 65 | 150 | °C | |
Lead temperature (Soldering 10s)(SOIC - lead tips only) | 300 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | HC types | 2 | 6 | V |
VI, VO | DC input or output voltage | 0 | VCC | V | |
Input rise and fall time | 2 V | 1000 | ns | ||
4.5 V | 500 | ||||
6 V | 400 | ||||
TA | Temperature range | –55 | 125 | V |
THERMAL METRIC | D (SOIC) | N (PDIP) | UNIT | |
---|---|---|---|---|
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance(1) | 73 | 67 | °C/W |