This 20-V, 990-mΩ, N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. Ultra-low capacitance improves switching speeds. When used in data line applications, the low capacitance minimizes noise coupling. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 20 | V | |
Qg | Gate Charge Total (4.5 V) | 0.216 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.027 | nC | |
RDS(on) | Drain-to-Source On-Resistance |
VGS = 2.5 V | 2220 | mΩ |
VGS = 4.5 V | 1170 | |||
VGS = 8 V | 990 | |||
VGS(th) | Threshold Voltage | 1.1 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD15380F3 | 3000 | 7-Inch Reel | Femto 0.73-mm × 0.64-mm Land Grid Array (LGA) |
Tape and Reel |
CSD15380F3T | 250 |
TA = 25°C (unless otherwise stated) | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 20 | V |
VGS | Gate-to-Source Voltage | 10 | V |
ID | Continuous Drain Current(1) | 0.9 | A |
Continuous Drain Current(2) | 0.5 | ||
IDM | Pulsed Drain Current(3) | 1.6 | A |
PD | Power Dissipation(1) | 1.4 | W |
Power Dissipation(2) | 0.5 | ||
V(ESD) | Human-Body Model (HBM) | 4 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg |
Operating Junction and Storage Temperature |
–55 to 150 | °C |
Changes from Revision A (July 2017) to Revision B (February 2022)
Changes from Revision A (July 2017) to Revision B (November 2018)
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 20 | V | |||
IDSS | Drain-to-Source leakage current | VGS = 0 V, VDS = 16 V | 50 | nA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 10 V | 25 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 2.5 μA | 0.85 | 1.10 | 1.35 | V | |
RDS(on) | Drain-to-source on-resistance | VGS = 2.5 V, IDS = 0.1 A | 2220 | 4000 | mΩ | ||
VGS = 4.5 V, IDS = 0.1 A | 1170 | 1460 | |||||
VGS = 8 V, IDS = 0.1 A | 990 | 1190 | |||||
gfs | Transconductance | VDS = 2 V, IDS = 0.1 A | 0.64 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 10 V, ƒ = 1 MHz |
8.1 | 10.5 | pF | ||
Coss | Output capacitance | 5.9 | 7.7 | pF | |||
Crss | Reverse transfer capacitance | 0.13 | 0.17 | pF | |||
RG | Series gate resistance | 9.6 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 10 V, IDS = 0.1 A | 0.216 | 0.281 | nC | ||
Qgd | Gate charge gate-to-drain | 0.027 | nC | ||||
Qgs | Gate charge gate-to-source | 0.077 | nC | ||||
Qg(th) | Gate charge at Vth | 0.048 | nC | ||||
td(on) | Turnon delay time | VDS = 10 V, VGS = 4.5 V, IDS = 0.1 A, RG = 0 Ω |
3 | ns | |||
tr | Rise time | 1 | ns | ||||
td(off) | Turnoff delay time | 7 | ns | ||||
tf | Fall time | 7 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 0.1 A, VGS = 0 V | 0.85 | 1 | V |
THERMAL METRIC | TYPICAL VALUES | UNIT | |||
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance(1) | 90 | °C/W | ||
Junction-to-ambient thermal resistance(2) | 255 |
TA = 25°C (unless otherwise stated)
VDS = 5 V | ||
VDS = 10 V | ID = 0.1 A | ||
ID = 2.5 µA | ||
ID = 0.1 A | ||
Single pulse, typical RθJA = 255°C/W (min Cu) | ||
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
FemtoFET are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.