Refer to the PDF data sheet for device specific package drawings
This 60-V, 3.5-mΩ, 5-mm × 6-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18531Q5A | 2500 | 13-Inch Reel | SON 5.00-mm × 6.00-mm Plastic Package |
Tape and Reel |
CSD18531Q5AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 100 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 134 | ||
Continuous Drain Current(1) | 19 | ||
IDM | Pulsed Drain Current(2) | 400 | A |
PD | Power Dissipation(1) | 3.8 | W |
Power Dissipation, TC = 25°C | 156 | ||
TJ | Operating Junction | –55 to 175 | °C |
Tstg | Storage Temperature | –55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 67 A, L = 0.1 mH, RG = 25 Ω |
224 | mJ |
Changes from F Revision (October 2016) to G Revision
Changes from E Revision (August 2015) to F Revision
Changes from D Revision (May 2015) to E Revision
Changes from C Revision (March 2015) to D Revision
Changes from B Revision (October 2012) to C Revision
Changes from A Revision (June 2012) to B Revision
Changes from * Revision (June 2012) to A Revision
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 1.0 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W |
![]() |
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |
VDS = 30 V | ID = 22 A |